CM-ENE MAX
CM-ENE MAX
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-ENE MAX

1SVR550851R9400
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Liquid Level Monitors and Controls
  6. CM-Enx
- Show Less..
No label translation
General Information
Extended Product Type:
CM-ENE MAX
Product ID:
1SVR550851R9400
EAN:
4013614348075
Catalog Description:
CM-ENE MAX Liquid level relay 1n/o, 220-240VAC
Long Description:
The CM-ENE MAX belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 220-240 V AC and has a 1 n/o output contact. It monitors liquid levels of conductive fluids and protects tanks against overflow. The output relay works according to the closed-circuit principle. The sensitivity is 0-100 kOhm fixed. The device offers screw connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614348075
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_02
Instructions and Manuals:
1SVC550520M0000
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
78 mm
Product Net Depth / Length:
78.5 mm
Product Net Weight:
0.106 kg
Technical
Function:
Filling monitoring
Sub-Function:
Overflow protection
Number of Electrodes:
2
Measuring Range:
0 ... 100 kΩ
Rated Control Supply Voltage (Us):
220 ... 240 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
1 N/O Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 250 V

Supply Circuit / Measuring Circuit 250 V

Supply Circuit / Output Circuit 250 V
Degree of Protection:
Housing IP50

Terminals IP20
Short-Circuit Protective Devices:
Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible with Ferrule 2x 0.75 ... 1.5 mm²

Flexible 2x 1 ... 1.5 mm²

Rigid 2x 0.75 ... 1.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
10 mm
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible with Ferrule 2x 18-16 AWG

Flexible 2x 18-16 AWG

Rigid 2x 18-16 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
No declaration needed
SCIP:
65528e85-98c2-42e0-b113-ad56584d74e9 Germany
Simplified SCIP:
14157779-2e10-4378-af7a-3936ffe04309 Germany

3ad6bae3-d683-488c-880f-4f5451a544fd Netherlands

6c6a6c72-3052-4917-a1a4-9e19c7f6c5fa Czech Republic

31c1a424-b773-4c67-8571-2d1894d56582 Germany

6223535f-5d80-4c28-becc-f0c488972a92 Italy

c5cc77df-da73-44aa-8898-d7fa6ccf018b Germany

854a8925-5b3f-4621-9753-cc83a432ac59 Poland

e81d59b5-58da-43d6-b44b-842f5223665c Denmark

811dcaaa-0d69-449a-847c-b35d6f4a4fda Portugal

f34aae1a-5321-42b5-9f20-03ade2ab9da5 Greece

c811dd71-b3c1-46b6-acbf-8c5db2c8111e Estonia

f250b567-f72e-4cb9-ba30-1e4e777f4dcd Poland

58030f10-1e7b-430c-b8f9-d900da19c716 Norway

87a45538-91d2-4951-9f20-93694b786251 Sweden

34833c9c-b44f-4567-a903-3d69f90505af Belgium

ab958e74-28e5-4b89-b8b2-b1575347156f Hungary

a0cdb5bb-181f-4fb3-9e78-1a566d1aa08e Hungary

3b5f9351-2392-473f-bf01-ebfd209f1fce Spain

219fa7e7-add7-4259-8bce-4e99b7fc01a0 Sweden

239b9c3e-01de-44d8-a7ae-061cf4f67985 France

9aba59dc-2f0b-4a4d-a5af-b395f321a5ad Croatia

e9683756-4ba7-4169-8180-f03960bd37e6 France

869a79e1-0efb-44f2-8756-0327883d066e Germany

c94b45fc-e922-4d0a-9237-17e23f3fa7e7 Bulgaria

7ec6c4f2-5c2b-490a-a7ea-a493b264fb06 Finland

67fcc300-6576-4fd4-9d45-beba3b4025d7 Poland

225c1c20-80b7-4c03-8d35-18e4a892222b Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CB Certificate:
CB_DK-8880
CCC Certificate:
CCC_2013010303605960
CQC Certificate:
CQC2013010303605960
cUL Certificate:
cUL508_E140448
Declaration of Conformity - CCC:
2020980303000202
Declaration of Conformity - CE:
1SVD981024-00
Declaration of Conformity - UKCA:
1SVD981024-10
UL Certificate:
UL508_E140448
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
23 mm
Package Level 1 Depth / Length:
82 mm
Package Level 1 Height:
82 mm
Package Level 1 Gross Weight:
0.118 kg
Package Level 1 EAN:
4013614348075
Package Level 2 EAN:
4013614580864
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001447 - (Fill) level monitoring relay
ETIM 8:
EC001447 - (Fill) level monitoring relay
ETIM 9:
EC001447 - (Fill) level monitoring relay
eClass:
V11.0 : 27371813
UNSPSC:
39122331
E-Number (Finland):
2712849
E-Number (Norway):
4187271
E-Number (Sweden):
3860808
No downloads available
There are no related links available
6.3.0.53655