CM-PFE
CM-PFE
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-PFE

1SVR550824R9100
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Three Phase Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-PFE
Product ID:
1SVR550824R9100
EAN:
4013614348044
Catalog Description:
CM-PFE Phase sequence monitoring relay 1c/o, L1-L2-L3=208-440VAC
Long Description:
The CM-PFE relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 208-440 V AC and has a 1 c/o output (closed circuit principle) with contacts rated at 250 V / 4 A. The CM-PFE monitors th phase loss and phase sequence. The corresponding threshold values are fixed. The relay is suitable for monitoring of three phase mains.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614348044
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112231D0201
Instructions and Manuals:
1SVC550510M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
78 mm
Product Net Depth / Length:
78.5 mm
Product Net Weight:
0.068 kg
Technical
Function:
Phase failure detection

Phase sequence monitoring
Sub-Function:
Phase loss
Sub-Function 2:
Phase sequence
Measuring Range:
(L-L) 208 ... 440 V AC
Time Range:
Tripping Delay (ON or OFF) 500 ms
Rated Control Supply Voltage (Us):
(L-L) 208 ... 440 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
1 C/O (SPDT) Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 6 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 600 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible with Ferrule 2x 0.75 ... 1.5 mm²

Flexible 2x 1 ... 1.5 mm²

Rigid 2x 0.75 ... 1.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
10 mm
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
IEC/EN 63000

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 250 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible with Ferrule 2x 18-16 AWG

Flexible 2x 18-16 AWG

Rigid 2x 18-16 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
ba3b764b-e0a9-4840-a948-5a6c36a5fa1b Germany
Simplified SCIP:
6e1492a5-bf3a-4236-980f-4fdb2518df43 Belgium

88c45007-a3f0-4e77-bc23-9e40f3d9043e Hungary

f21e45c4-a023-4ee8-aae4-0f491a8c5519 Spain

e5a4b992-f0c8-4838-8f61-4dbf0f342418 Sweden

ba13dafe-4a99-44cc-9148-26abb6ffd876 Germany

51ac8159-359f-450f-bbf7-96cf8a4fa30f Sweden

0b82d33c-39b2-41d7-96fd-10051877324e Poland

cc93c32a-4aad-4bdf-a6d6-3a675d84299f France

782bfe1a-df6a-43e2-8a73-660d4d837575 France

a87e620f-c7c9-4a59-8049-3eec1ee43552 Greece

8bae1d9b-ff52-4a1e-a3b4-afa6e1df8332 Portugal

f0ce95b9-0a69-4ee0-b481-1a18e18e9781 Bulgaria

506af2b5-16ad-412c-98ee-7f829d493c4a Poland

16bf19f4-1ebe-4d27-978f-5a0f7fa72a57 Netherlands

bb6c8254-e7d2-4849-be74-ec9fb1b8e0cc Hungary

67aebc77-990e-4d36-ba92-efd2b28ffb5a Germany

10d2bae3-fb24-4173-b0a0-f44dbb8536b0 Croatia

8ee9a5e4-08dd-402b-8f1a-373a82a1b87a Czech Republic

12697206-2b6c-48c0-a638-387243fa6cd9 Germany

ebdf3c09-d4a5-4be0-8bca-fb6b978b2af4 Estonia

b289a72f-6a23-4abf-a9a3-fb18d4efae1a Germany

daa202bf-633f-4bb1-b8f1-3577676c7bc5 Belgium

5d1bc9e0-db85-44f2-8757-0be56302df0c Finland

ceb7ac61-80ab-4af5-a7cf-51868073aa75 Poland

cd7df2da-e083-4660-902d-c4eca9572c47 Norway

ce9836f8-ea91-4c08-be12-fec72e6b796a Denmark

851de4d2-fe53-451c-b4bd-bd474f9cd6ae Italy
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CCC Certificate:
CCC_2013010303605960
CQC Certificate:
CQC2013010303605960
Declaration of Conformity - CCC:
2020980303000202
Declaration of Conformity - CE:
1SVD981026-00
Declaration of Conformity - UKCA:
1SVD981026-10
UL Certificate:
UL508_E140448
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
23 mm
Package Level 1 Depth / Length:
82 mm
Package Level 1 Height:
82 mm
Package Level 1 Gross Weight:
0.08 kg
Package Level 1 EAN:
4013614348044
Package Level 2 EAN:
4013614580758
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001441 - Phase monitoring relay
ETIM 8:
EC001441 - Phase monitoring relay
ETIM 9:
EC001441 - Phase monitoring relay
eClass:
V11.0 : 27371803
UNSPSC:
39122332
E-Number (Finland):
2712846
E-Number (Norway):
4187172
E-Number (Sweden):
3860173
No downloads available
2D & 3D Data CM-PFE
6.3.0.53655