CM-MSE
1SVR550801R9300
4013614348785
CM-MSE Thermistor motor protection relay 1n/o, 220-240VAC
The CM-MSE relay is from the CM thermistor motor protection relay range. This relay operates with a rated control supply voltage of 220-240 V AC and has a 1 n/o output contact rated at 250 V / 4 A. It features one sensor circuit for monitoring of PTC temperature sensors or bimetals. This relay offers automatic reset and works according to the closed-circuit principle. A sealable transparent cover for protection against unauthorized changes is available as accessory
1 piece
85364900
22.5 mm
78 mm
78.5 mm
0.104 kg
1 sensor circuit
Auto reset
none
220 ... 240 V AC
Supply Circuit 50/60 Hz
1 N/O Contact
Screw Terminals
(230 V) 4 A
(230 V) 3 A
(24 V) 4 A
(24 V) 2 A
Output Circuit 4 kV
Measuring Circuit / Output Circuit 250 V
Supply Circuit / Output Circuit 250 V
Housing IP50
Terminals IP20
Output Circuit NC - F Type Fuses 10 A
Output Circuit NO - F Type Fuses 10 A
Flexible with Ferrule 2x 1.5 mm²
Flexible 2x 1 ... 1.5 mm²
Rigid 2x 0.75 ... 1.5 mm²
0.6 ... 0.8 N·m
10 mm
1 ... 6
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
CAN/CSA C22.2 No.14
IEC/EN 63000
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL 508
Output Circuit 250 V AC
Flexible with Ferrule 2x 16 AWG
Flexible 2x 18-16 AWG
Rigid 2x 18-16 AWG
7.08 in·lb
Operation -20 ... +60 °C
Storage -40 ... +85 °C
Without Derating 2000 m
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
box 1 piece
23 mm
82 mm
0.115 kg
4013614580826
B
EC002568 - Relay for thermistor protection (PTC)
V11.0 : 27371503
39122331
2712844
4185878
3860213