CT-SAC.22
CT-SAC.22
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-SAC.22

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-C
- Show Less..
No label translation
General Information
Extended Product Type:
CT-SAC.22
Product ID:
1SVR508210R0100
EAN:
4013614534249
Catalog Description:
CT-SAC.22 Time relay, Star-delta 2n/o, 24-48VDC/24-240VAC
Long Description:
The CT-SAC.22 is a single-function electronic time relay from the CT-C timer range. It provides a star-delta function with 4 time ranges from 0.05 s to 10 min. and a transition time adjustable from 20 ms to 100 ms. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 n/o output with contacts rated at 250 V / 4 A.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614534249
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC500020M1001
1SVC500020M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC405924_EPLAN
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
70 mm
Product Net Depth / Length:
63 mm
Product Net Weight:
0.066 kg
Technical
Timer Relay Type:
Star-Delta
Time Range:
0.05 s ... 10 minute [unit of time]
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
2 N/O Contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

100 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 1.5 mm²
Tightening Torque:
0.5 ... 0.8 N·m
Wire Stripping Length:
7 mm
Recommended Screw Driver:
0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-16 AWG
Tightening Torque UL/CSA:
4.43 ... 7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-2
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
d0d015cc-7802-432d-8077-652cb20bc0dc Germany
Simplified SCIP:
dc35be31-8e8f-4fbe-801f-08a4d06ae5cc Germany

7c066da9-198c-49eb-a773-08a808dde2af France

2ac647de-b7f9-4cf8-b7dc-e8853ca99024 Norway

c3466c49-7120-441e-bb57-144dd5f60bac Poland

2eca96df-dc93-405b-b038-e5c56cb93ce4 Greece

760c2dda-01e1-419d-90c8-4b4ae65fa0e2 Finland

3f351abf-936e-4893-a541-548ead28233b Belgium

5090011c-617a-400d-a047-4ef25774d657 Italy

778a85e5-67eb-41ac-9ad8-a27616140262 Portugal

7993433b-acbf-462e-b5e4-3fad2a3a7d5a Bulgaria

f7dc3fbd-0907-4faa-a1b0-75b9f51a587f Sweden

584f41b1-bb64-45e0-a894-c7763c185595 Poland

b5f57067-783e-4e05-bc22-f90dbc554e82 Germany

6fe04ec4-bccd-4b7b-bedf-753068f7a4ad Denmark

a4c3e629-7972-4ce4-8189-8330c91f86b0 Germany

947cc92d-e387-4509-8ba6-f27bf7059b8f Croatia

04c65a8f-65a0-44f0-b979-8c995e65d308 Czech Republic

2c1da5a6-75e0-451f-95c1-107daec836d2 Germany

8ad2ad1e-8cc1-4ede-9220-969f62d852a5 Sweden

7350764d-2351-4500-a6e0-f6c2b70bf52c France

f7ab97ac-9ee1-4c9a-b74a-db9028ee1fbb Hungary

86e8088b-cf6e-4291-a48e-ee29301adf7f Poland

bd333ed3-5197-402e-9213-a0164163c8d7 Hungary

44036e4b-726c-4b67-b832-810fa5e85682 Netherlands

ad388480-6f48-44ce-bbd2-877c5819eb4a Estonia

2ce8cea1-c0e4-40d6-a3c8-bb5dee37c434 Belgium

eda41535-7080-4022-a452-efb9db927b27 Spain
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CCC Certificate:
CCC_2019010303150608
CQC Certificate:
CQC2019010303150608
cULus Certificate:
cULus_20031209-E140448
Declaration of Conformity - CCC:
2020980303000209
Declaration of Conformity - CE:
1SVD981068
Declaration of Conformity - UKCA:
1SVD981068-10
DNV GL Certificate:
DNV_GL_TAA00002TS
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
89 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
65 mm
Package Level 1 Gross Weight:
0.079 kg
Package Level 1 EAN:
4013614534249
Package Level 2 EAN:
4013614580406
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712834
E-Number (Norway):
4189327
E-Number (Sweden):
4030225
No downloads available
EPLAN DATA CT-SAC.22
2D & 3D Data CT-SAC.22
6.3.0.53655