The CT-EBC.12 is a single-function electronic time relay from the CT-C timer range. It provides a flasher starting with ON, flasher starting with OFF functions with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A.