CT-AHC.12
CT-AHC.12
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-AHC.12

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-C
- Show Less..
No label translation
General Information
Extended Product Type:
CT-AHC.12
Product ID:
1SVR508110R0000
EAN:
4013614534294
Catalog Description:
CT-AHC.12 Time relay, OFF-delay 1c/o, 24-48VDC/24-240VAC
Long Description:
The CT-AHC.12 is a single-function electronic time relay from the CT-C timer range. It provides an OFF-delay (delay on break) function with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
21 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4013614534294
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC500020M1001
1SVC500020M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC405924_EPLAN
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
70 mm
Product Net Depth / Length:
63 mm
Product Net Weight:
0.053 kg
Technical
Timer Relay Type:
OFF-Delay
Time Range:
0.05 s ... 100 h
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
1 C/O (SPDT) Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

100 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 1.5 mm²
Tightening Torque:
0.5 ... 0.8 N·m
Wire Stripping Length:
7 mm
Recommended Screw Driver:
0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-16 AWG
Tightening Torque UL/CSA:
4.43 ... 7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-2
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
f2e829ac-6d34-4539-962b-2e0bcefc8cf2 Germany
Simplified SCIP:
0413cae5-7365-4304-9cb9-e48df83f41d3 Germany

a61d3edb-2fa7-41ac-b2e3-eb7eb7eec0e1 Poland

e0a00cee-f963-4f5e-9682-48af917025e3 Norway

0b33ad53-348d-4e07-b9b3-7cff41b7ede5 Finland

71a67ba9-474b-4714-93e3-973068daf3f8 Germany

db2d61da-fbe9-4641-8bca-20b52469a905 Denmark

ca8f45be-6c6d-4cc6-a86e-3ac80d845b9c Germany

8663a03e-da91-4713-987b-32e8e0b1c569 Croatia

2dec4e8b-5c0b-4fb4-a67f-622aca50c154 Czech Republic

f87de4aa-7473-4494-b0d9-58cfb7f5447f Poland

783477fc-e5fd-41ed-8779-868c4c68d254 Netherlands

ea146688-35f8-415c-b59d-df8752803155 Hungary

968820da-3492-4028-9186-e4ec122396d7 Estonia

277794c2-d5a1-4630-bdb7-d55792b738d7 Greece

0fbcd20c-509f-4b9e-8e15-17098627ce5c Portugal

ae21cc33-e3a6-4c8e-8c4d-b402a5a03fcd Bulgaria

770c4ef9-5fab-4d4c-822f-4a608a6c78ab Sweden

912167ab-65bb-4d08-b206-6bb68f60ba09 Poland

6e76992c-57d1-4b33-8b3d-fffe0005fdda France

a3b4123e-1511-4df4-81a9-19476b0f54a0 Sweden

06f68c89-9c50-4367-8441-c2f699a2f663 Germany

74bb2bbf-e6fc-4730-a9b5-1fdbbd1ca603 France

809f3aae-70c7-4d30-913a-733c5c749af4 Hungary

cbccb666-4cfd-434e-9e86-b13c1e59dc43 Spain

fea4924e-3112-4c7c-a1b4-b113bdc1c74f Belgium

e5106ac5-3b14-4ba6-aa48-f234a04b40af Italy

24219e9a-0590-4626-b4ae-3e742f257618 Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CCC Certificate:
CCC_2019010303150608
cULus Certificate:
cULus_20031209-E140448
Declaration of Conformity - CCC:
2020980303000209
Declaration of Conformity - CE:
1SVD981068
Declaration of Conformity - UKCA:
1SVD981068-10
DNV GL Certificate:
DNV_GL_TAA00002TS
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
89 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
65 mm
Package Level 1 Gross Weight:
0.065 kg
Package Level 1 EAN:
4013614534294
Package Level 2 EAN:
4013614580352
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712829
E-Number (Norway):
4189320
E-Number (Sweden):
4030220
No downloads available
EPLAN DATA CT-AHC.12
2D & 3D Data CT-AHC.12
6.3.0.53655