CT-ERC.12
CT-ERC.12
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-ERC.12

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-C
- Show Less..
No label translation
General Information
Extended Product Type:
CT-ERC.12
Product ID:
1SVR508100R0000
EAN:
4013614534317
Catalog Description:
CT-ERC.12 Time relay, ON-delay 1c/o, 24-48VDC/24-240VAC
Long Description:
The CT-ERC.12 is a single-function electronic time relay from the CT-C timer range. It provides an ON-delay (delay on make) function with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614534317
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC500020M1001
1SVC500020M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC405924_EPLAN
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
70 mm
Product Net Depth / Length:
63 mm
Product Net Weight:
0.052 kg
Technical
Timer Relay Type:
ON-Delay
Time Range:
0.05 s ... 100 h
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
1 C/O (SPDT) Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

100 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 1.5 mm²
Tightening Torque:
0.5 ... 0.8 N·m
Wire Stripping Length:
7 mm
Recommended Screw Driver:
0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-16 AWG
Tightening Torque UL/CSA:
4.43 ... 7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-2
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
f001acf5-a161-41e7-b91c-26b273b31434 Germany
Simplified SCIP:
d527d098-30d4-49b3-9941-2b6f8d436ba6 Germany

dce31b32-2ca9-4f35-8201-74afad3fdb20 Poland

29d1fe00-3efe-47ed-975f-587a836e88b6 Norway

5e268c87-9f91-421c-ab6c-697c8a96143f Hungary

651f801e-3187-4405-a9bd-3681f014790f Bulgaria

484ba575-474d-4b9f-be0e-55ab6e742d23 Greece

85797548-20ab-4979-8ce8-81ae70f4157d Estonia

46968d40-0530-4dc3-b297-af073e0053e3 Sweden

7aabbd9c-9fcc-4fa6-9201-e4947ae1b035 Sweden

b6a9253a-41ac-43d3-bd43-d52e49620036 France

47456910-883f-4229-872e-ff2e3bf990e5 Poland

8befcbde-59bc-4239-8607-9baf3a2104fd Denmark

09a69f1c-7421-4fc4-a87e-1dda0a19de2d Germany

2c142811-af17-41c8-9cd0-69f335a40a63 Belgium

8f3175e1-3632-4adf-88b4-88de7a637d88 Italy

eb5be464-17fe-469f-9ef4-b57aa5491747 Finland

63d29f79-95e6-4f3b-8e1c-3cf5b3d92f20 Poland

54834da2-6d3c-41cf-af14-a78fd76912f0 Netherlands

eb003df3-740d-4b68-ab79-0479e79a5180 Croatia

678402d9-6488-42a9-bb82-023822848993 Czech Republic

c8d28db5-e6e7-4778-babd-b859d1106adc Belgium

e5e5e0b5-0715-47bd-9a82-8fd5575f0bc4 Germany

aa420a6b-fb07-479f-a31f-dc1b5fbae610 Germany

bb53bdd9-b874-4fa8-b88a-a81010f968f9 Hungary

1568b01e-f642-4863-8406-a744e191f387 France

3a3ed994-5394-42a0-b748-2becbd9ebebc Spain

271a1a89-17ee-49b1-8013-ce4d89b68b25 Portugal
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CCC Certificate:
CCC_2019010303150608
cULus Certificate:
cULus_20031209-E140448
Declaration of Conformity - CCC:
2020980303000209
Declaration of Conformity - CE:
1SVD981068
Declaration of Conformity - UKCA:
1SVD981068-10
DNV GL Certificate:
DNV_GL_TAA00002TS
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
89 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
65 mm
Package Level 1 Gross Weight:
0.065 kg
Package Level 1 EAN:
4013614534317
Package Level 2 EAN:
4013614580338
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712827
E-Number (Norway):
4189318
E-Number (Sweden):
4030218
No downloads available
EPLAN DATA CT-ERC.12
2D & 3D Data CT-ERC.12
6.3.0.53655