CT-MFC.12
CT-MFC.12
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-MFC.12

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-C
- Show Less..
No label translation
General Information
Extended Product Type:
CT-MFC.12
Product ID:
1SVR508020R0000
EAN:
4013614534331
Catalog Description:
CT-MFC.12 Time relay, Multifunctional 1c/o, 24-48VDC/24-240VAC
Long Description:
The CT-MFC.12 is a multifunction electronic time relay from the CT-C timer range. It provides 7 timing functions with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614534331
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC500020M1001
1SVC500020M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC405924_EPLAN
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
70 mm
Product Net Depth / Length:
63 mm
Product Net Weight:
0.053 kg
Technical
Timer Relay Type:
ON-Delay

OFF-Delay

Impulse ON

Impulse OFF

Flasher Starting with ON

Flasher Starting with OFF

Pulse Former
Time Range:
0.05 s ... 100 h
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
1 C/O (SPDT) Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

100 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 1.5 mm²
Tightening Torque:
0.5 ... 0.8 N·m
Wire Stripping Length:
7 mm
Recommended Screw Driver:
0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-16 AWG
Tightening Torque UL/CSA:
4.43 ... 7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-2
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
No declaration needed
SCIP:
e42bbef4-b647-439d-8fd1-bae49813326d Germany
Simplified SCIP:
42746d12-2099-41f2-8101-71cf51bb12d7 Germany

5d3b2ac6-2d2f-42a6-a538-5af7831e558f Spain

d91e4417-0b10-4a34-af02-c6573008f5d7 Belgium

f45b1d3a-a499-4664-aa95-96131cf38276 Greece

286dfb7d-50d8-45ed-8053-0211aea05e48 Italy

dd998848-0fcf-42c6-9e7f-4b88ab19117e Finland

4d1a6629-d1cb-438c-b923-8cef3eb1aca2 Belgium

bfa24eb2-0d7f-441e-af25-e7d315bd1b57 Portugal

ce8af8e9-179d-4194-ada5-c27a79d1b29b Poland

9770adb3-700e-475e-af33-6cf5ae658c36 Norway

0ed33991-100b-455e-8dbc-91f567fb8dbc Germany

fe5de6a1-e13a-4b9b-a3b0-f62bf1b25c20 Denmark

28666d9d-dfaf-4388-b11f-7f824991df6f Germany

f194a23e-2eda-427f-a96f-50536347b0c2 Croatia

1da7da63-925c-4f8e-b4dc-ff5a8176daf2 Czech Republic

23d352ee-ac30-44e5-be3f-aeb3d1e293f4 Bulgaria

c2119905-137d-477d-bad6-c744bc26c3d4 Sweden

bb540a30-8f0c-4eb4-84fa-9387ce8011fc Poland

d2117fcb-de70-4532-9967-a07d8a64488e Poland

1ccd5246-b00d-4274-9d36-320e58feaca6 Netherlands

0774872e-1d0f-4b41-a37c-af394aa46539 Hungary

a835e83a-f250-4cc0-a3f5-b377e61e0170 Estonia

4fd515d7-e866-44f2-b851-30e821e05703 France

b44cc001-de38-469a-8b59-cd358d7d4b35 Sweden

77084aeb-69df-4bc9-994d-69adb2503616 Germany

60fa2df8-8401-4f67-85b1-49c76440a569 Hungary

92542e13-7816-4a88-b6ba-27a2be1cf0ff France
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CCC Certificate:
CCC_2019010303150608
CQC Certificate:
CQC2019010303150608
cULus Certificate:
cULus_20031209-E140448
Declaration of Conformity - CCC:
2020980303000209
Declaration of Conformity - CE:
1SVD981068
Declaration of Conformity - UKCA:
1SVD981068-10
DNV GL Certificate:
DNV_GL_TAA00002TS
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
89 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
65 mm
Package Level 1 Gross Weight:
0.065 kg
Package Level 1 EAN:
4013614534331
Package Level 2 EAN:
4013614580420
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712825
E-Number (Norway):
4189316
E-Number (Sweden):
4030216
No downloads available
EPLAN DATA CT-MFC.12
2D & 3D Data CT-MFC.12
6.3.0.53655