CT-MKC.31
1SVR508010R1300
4013614555626
CT-MKC.31 Time relay, Multifunctional solid-state, 12-240VAC/DC
The CT-MKC.31 is a multifunction electronic time relay from the CT-C timer range. It provides 7 timing functions with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 12 - 240 V AC / DC and has a solid state output rated at 250 V / 1 A. A control input works with voltage-related (non-floating) triggering.
1 piece
85364900
17.5 mm
70 mm
63 mm
0.053 kg
Flasher Starting with OFF
Flasher Starting with ON
Impulse OFF
Impulse ON
OFF-Delay
ON-Delay
Pulse Former
0.05 s ... 100 h
12 ... 240 V AC/DC
Auxiliary Circuit 250 V
50 / 60 Hz
DC
solid-state output
Screw Terminals
(230 V) 1 A
(230 V) 0.2 A
(24 V) 1 A
Input Circuit 4 kV
Input Circuit / Output Circuit 300 V
Housing IP50
Terminals IP20
III
3
Output Circuit NC - F Type Fuses 6 A
Flexible 1x 0.5 ... 2.5 mm²
Flexible 2x 0.5 ... 1.5 mm²
Rigid 1x 0.5 ... 4 mm²
Rigid 2x 0.5 ... 1.5 mm²
0.5 ... 0.8 N·m
7 mm
0.8 x 4
Pozidriv 1
1 ... 6
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
CAN/CSA C22.2 No.14
IEC/EN 63000
IEC/EN 61812-1
UL 60947-5-1
Flexible 1x 18-14 AWG
Flexible 2x 18-16 AWG
Rigid 1x 20-12 AWG
Rigid 2x 20-16 AWG
4.43 ... 7.08 in·lb
V-2
Operation -20 ... +60 °C
Storage -40 ... +85 °C
Without Derating 2000 m
Following EU Directive 2011/65/EU
box 1 piece
89 mm
20 mm
65 mm
0.065 kg
K
EC001439 - Timer relay
V11.0 : 27371605
39121519
2712893
4189315