CT-MKC.31
CT-MKC.31
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-MKC.31

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-C
- Show Less..
No label translation
General Information
Extended Product Type:
CT-MKC.31
Product ID:
1SVR508010R1300
EAN:
4013614555626
Catalog Description:
CT-MKC.31 Time relay, Multifunctional solid-state, 12-240VAC/DC
Long Description:
The CT-MKC.31 is a multifunction electronic time relay from the CT-C timer range. It provides 7 timing functions with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 12 - 240 V AC / DC and has a solid state output rated at 250 V / 1 A. A control input works with voltage-related (non-floating) triggering.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614555626
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC500020M1001
1SVC500020M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC405924_EPLAN
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
70 mm
Product Net Depth / Length:
63 mm
Product Net Weight:
0.053 kg
Technical
Timer Relay Type:
Flasher Starting with OFF

Flasher Starting with ON

Impulse OFF

Impulse ON

OFF-Delay

ON-Delay

Pulse Former
Time Range:
0.05 s ... 100 h
Rated Control Supply Voltage (Us):
12 ... 240 V AC/DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
Solid-State
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 1 A
Rated Operational Current AC-15 (Ie):
(230 V) 0.2 A
Rated Operational Current DC-12 (Ie):
(24 V) 1 A
Rated Operational Current DC-13 (Ie):
(24 V) 1 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 1.5 mm²
Tightening Torque:
0.5 ... 0.8 N·m
Wire Stripping Length:
7 mm
Recommended Screw Driver:
0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61812-1

UL 60947-5-1
Technical UL/CSA
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-16 AWG
Tightening Torque UL/CSA:
4.43 ... 7.08 in·lb
Flammability According to UL94:
V-2
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
f76cf63a-cf5f-4cbe-8e7c-8464385d68b4 Germany
Simplified SCIP:
06d52cca-07e8-4843-ba4a-03b7d2e11d7c Germany

1e05673f-896f-42d5-b20a-f0051a53ff63 Belgium

23418e32-0e12-4f34-941a-68480653db04 Germany

291819ff-8411-46f0-b230-8406273b2284 Hungary

3ad6bbcc-61b4-4afa-ac05-62676d1d5895 Croatia

48b655ff-4883-41e4-a683-068498cf1ed1 Hungary

48d9d0ae-71b1-418f-8124-e28a0d37088d Portugal

4d380e22-b907-43df-ac49-fe75e1084ffc Greece

8c51bf89-756e-4bf5-8093-d02602b4992e Poland

8ef4725c-5786-4f41-87b0-aefe77247bc1 France

9f8be636-b608-463b-85fe-2ee623371501 Netherlands

a4ef6ffd-20a6-4ef1-8376-9a0165480906 Germany

a74911b1-7752-4911-a27c-790d7502543b France

b3363491-8e5d-40e2-b74f-499fb3dabdaf Denmark

b3d68678-c317-45f6-9d4b-c79c6f5ca53a Belgium

b86788f4-5048-4ce9-b03f-c04da83bf69e Norway

bc9f8d7a-f0b0-499f-ae79-bc3e1e647162 Bulgaria

bdc706fb-9557-4d11-85b6-a4dd5a80f478 Spain

c5183471-42e7-498f-bd08-306821836994 Sweden

c6933d30-a632-40ce-a3dd-6104980d77ec Sweden

c7b67daa-c816-4e4f-8b05-95a15ebeea20 Poland

cb192b23-583d-49e8-bfeb-4bd8d5ded7f8 Finland

dbad125b-aeb4-43d3-8789-3d8f372feafc Italy

df11ddeb-8c94-4a81-9f6f-32769662f6d5 Czech Republic

e419fab5-d588-448e-b8a6-aef3d2d9a48b Poland

e4e8998c-a4db-4886-a143-90d50f4bb703 Germany

e9677c38-57a9-45eb-a666-fde2c4fac72f Estonia
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CCC Certificate:
CCC_2019010303150608
cULus Certificate:
cULus_20031209-E140448
Declaration of Conformity - CCC:
2020980303000209
Declaration of Conformity - CE:
1SVD981068
Declaration of Conformity - UKCA:
1SVD981068-10
DNV GL Certificate:
DNV_GL_TAA00002TS
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
89 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
65 mm
Package Level 1 Gross Weight:
0.065 kg
Package Level 1 EAN:
4013614555626
Package Level 2 EAN:
4013614580451
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39121519
E-Number (Finland):
2712893
E-Number (Norway):
4189315
No downloads available
EPLAN DATA CT-MKC.31
2D & 3D Data CT-MKC.31
6.3.0.53655