CT-SAD.22
CT-SAD.22
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-SAD.22

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-D
- Show Less..
No label translation
General Information
Extended Product Type:
CT-SAD.22
Product ID:
1SVR500210R0100
EAN:
4016779657716
Catalog Description:
CT-SAD.22 Time relay, star-delta 2n/o, 24-48VDC, 24-240VAC
Long Description:
The CT-SAD.22 is a single-function electronic time relay from the CT-D timer range. It provides a star-delta function with 4 time ranges from 0.05 s to 10 min. and a transition time adjustable from 20 ms to 50 ms. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 n/o output with contacts rated at 250 V / 5 A.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779657716
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC500010M1000
1SVC500010M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC201307_EPLAN
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
70 mm
Product Net Depth / Length:
63 mm
Product Net Weight:
0.066 kg
Technical
Timer Relay Type:
Star-Delta
Time Range:
0.05 s ... 10 min
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
2 n/o contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 5 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 5 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 1.5 mm²
Tightening Torque:
0.5 ... 0.8 N·m
Wire Stripping Length:
7 mm
Recommended Screw Driver:
0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
C300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-16 AWG
Tightening Torque UL/CSA:
4.43 ... 7.08 in·lb
Pilot Duty UL/CSA:
C300
Flammability According to UL94:
V-2
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Information:
1SVD981001-4401
RoHS Status:
No declaration needed
SCIP:
28c71ea3-6fc3-410d-a8d1-81bb7dca8c8b Germany
Simplified SCIP:
b021ed63-ace2-4267-b816-b5c6901f0b0b Germany

5dc17460-c9cc-4c0e-856a-89ea289c8661 Germany

0ef66e8c-d4db-494f-8aca-b9c8df0f34cd Denmark

c121627d-7673-43af-98ce-2d6a096b011d Finland

4c2d37af-481d-4715-823a-090dc819e6c1 Belgium

bca46103-d60c-4cdc-9755-b6c8f2303291 Italy

802e5fc7-0dd4-4f74-8d1d-ae9c3b657cae Poland

a7d2b735-c0ef-4e03-bc48-1be0fb1eacd1 Norway

fd981391-0e7a-4d2e-8754-784295c1dd49 Germany

aaa69efe-5791-4917-bd88-b2527ada8293 Croatia

826fbe04-623a-48b5-8a6b-02f498300b93 Czech Republic

bce9ec98-ccf8-48ff-930f-2af68180759c Poland

343620b1-793e-4ab9-bda4-16ddc91eebf9 Netherlands

091acc85-be3b-49b5-b392-50efb2448106 Hungary

e208d4d6-8e46-454a-99e0-fe85ff08a5d5 Estonia

50f56f36-3802-476c-990b-0aeabd858f13 Greece

8b84e9aa-478a-4c7d-ae07-d950bc3336e3 Portugal

eb9ffa56-07cb-410a-9b7e-df20d7e49bc0 Bulgaria

3a0ae62e-67e6-483d-8b4f-7bc43938b453 Sweden

740df3d4-ff96-430a-9364-0091f1b9e612 Poland

648484d5-c4f6-482b-a362-0f1d292dfae6 Belgium

813340ae-c42c-4851-8c7a-0733ff144f82 France

f1df4e9e-d77b-45fc-b633-93a502891284 Sweden

37bfb8ae-a44d-433c-9ea2-7874c10396ef Germany

037f473d-f350-4cd9-820f-42c83c15ea5c France

a706f131-47d9-4f84-9a98-456fbbcc2d9c Hungary

7da37bcb-1e75-458f-b45e-c11ce3264170 Spain
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CCC Certificate:
CCC_2019010303150608
CQC Certificate:
CQC2019010303150608
cULus Certificate:
cULus_20031209-E140448
Declaration of Conformity - CCC:
2020980303000209
Declaration of Conformity - CE:
1SVD981010-00
Declaration of Conformity - UKCA:
1SVD981010-10
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
89 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
65 mm
Package Level 1 Gross Weight:
0.079 kg
Package Level 1 EAN:
4016779657716
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39121519
E-Number (Finland):
2712824
E-Number (Norway):
4187696
No downloads available
EPLAN DATA CT-SAD.22
2D & 3D Data CT-SAD.22
6.3.0.53655