CT-EBD.12
CT-EBD.12
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-EBD.12

1SVR500150R0000
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-D
- Show Less..
No label translation
General Information
Extended Product Type:
CT-EBD.12
Product ID:
1SVR500150R0000
EAN:
4013614350689
Catalog Description:
CT-EBD.12 Time relay, flasher 1c/o, 24-240VAC 24-48VDC
Long Description:
The CT-EBD.12 is a single-function electronic time relay from the CT-D timer range. It provides a flasher (recycling equal times) function with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 6 A.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CHABB001
Country or Territory of Origin:
Switzerland
Lead Time:
14 day
Made To Order:
No
Product Sales Status:
Inactive
Quote Only:
No
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4013614350689
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC500010M1000
1SVC500010M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC201307_EPLAN
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
70 mm
Product Net Depth / Length:
63 mm
Product Net Weight:
0.052 kg
Technical
Timer Relay Type:
Flasher Starting with ON
Time Range:
0.05 s ... 100 h
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
1 C/O (SPDT) Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 6 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 6 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 1.5 mm²
Tightening Torque:
0.5 ... 0.8 N·m
Wire Stripping Length:
7 mm
Recommended Screw Driver:
0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
C300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-16 AWG
Tightening Torque UL/CSA:
4.43 ... 7.08 in·lb
Pilot Duty UL/CSA:
C300
Flammability According to UL94:
V-2
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
No declaration needed
SCIP:
3d8997d2-c898-4906-a348-56a491b02f74 Germany
Simplified SCIP:
011e517d-52be-4479-97f7-839a1f246e4f Germany

f0126f84-2780-4e6d-b1f0-8f8863f39f4b Italy

7e77467d-6af3-4988-ae8e-af64414efb79 Belgium

05239ae9-9a40-497a-a799-068fdd814b83 Finland

2252c68c-99a8-4094-b722-e238b98ee565 Portugal

372347ff-1d6c-406f-b4b8-ed4baf143c1f Norway

613e523a-ea95-4759-8f49-6501b2d6517a Poland

bc9dc7fb-74b7-4472-bd73-8d1643810817 Poland

c1143bb2-6b4f-4938-9d84-783e9da9245d Sweden

e2259ffd-16aa-466e-ac92-68f574649763 Bulgaria

2d884db5-de17-48d2-9d65-049a07676105 Estonia

39d8e837-6d46-4eab-943d-4604ce1bd881 Greece

8ac0046a-26aa-4fa8-a407-f8b72f8ba4b1 Hungary

5d0aa3e1-c3d7-4684-b50b-8504b0194241 Croatia

18279a38-e16d-4c77-b6da-4bd314dcb0a2 Czech Republic

b9c6e77e-ccfa-483a-a122-ceb3620f478e Germany

3da4df5d-3026-4cd8-9f08-16c338c9d6ce Denmark

f8bb8023-1b8c-41bf-ad0f-a4bc82e8e565 Poland

236f9656-317d-4717-b122-0a1e6d563c0d Netherlands

740eff1f-b269-4be4-8edd-42a121c68507 Germany

9afa1139-201f-49ee-b4c8-528c22e5267b Sweden

b0d064f9-158f-40b0-9095-082f39b6aebe France

15b91302-e7f2-49d0-943c-f682fc576a04 Germany

5d25bfe1-a9de-470c-8689-9719298da373 France

c54de796-c015-4b29-97e5-c873064fbee7 Hungary

a0a1d999-5bb4-4d33-9e97-9f94c143df38 Spain

41a8ba56-70cb-426e-82df-01a73665c4e1 Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CCC Certificate:
CCC_2019010303150608
CQC Certificate:
CQC2019010303150608
cULus Certificate:
cULus_20031209-E140448
Declaration of Conformity - CCC:
2020980303000209
Declaration of Conformity - CE:
1SVD981010-00
Declaration of Conformity - UKCA:
1SVD981010-10
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
89 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
65 mm
Package Level 1 Gross Weight:
0.065 kg
Package Level 1 EAN:
4013614350689
Package Level 2 EAN:
4013614580284
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712884
E-Number (Norway):
4364063
E-Number (Sweden):
4033021
No downloads available
EPLAN DATA CT-EBD.12
2D & 3D Data CT-EBD.12
6.3.0.53655