CT-AHD.22
CT-AHD.22
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-AHD.22

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-D
- Show Less..
No label translation
General Information
Extended Product Type:
CT-AHD.22
Product ID:
1SVR500110R0100
EAN:
4016779657686
Catalog Description:
CT-AHD.22 Time relay, OFF-delay 2c/o, 24-48VDC, 24-240VAC
Long Description:
The CT-AHD.22 is a single-function electronic time relay from the CT-D timer range. It provides an OFF-delay (delay on break) function with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 5 A. A control input works with voltage-related (non-floating) triggering.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779657686
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC500010M1000
1SVC500010M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC201307_EPLAN
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
80 mm
Product Net Depth / Length:
63 mm
Product Net Weight:
0.066 kg
Technical
Timer Relay Type:
OFF-Delay
Time Range:
0.05 s ... 100 h
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
2 C/O Contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 5 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 5 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 1.5 mm²
Tightening Torque:
0.5 ... 0.8 N·m
Wire Stripping Length:
7 mm
Recommended Screw Driver:
0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
C300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-16 AWG
Tightening Torque UL/CSA:
4.43 ... 7.08 in·lb
Pilot Duty UL/CSA:
C300
Flammability According to UL94:
V-2
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
No declaration needed
SCIP:
82a0998e-7fb6-4652-a41f-8b477025de93 Germany
Simplified SCIP:
fedd6269-c8f3-4dc8-b835-8ef80431936e Germany

5cf08dc5-b122-4cea-bb72-4031ca6ba5ee Germany

1f41a50c-c8ed-4dad-b830-2e98e288802a Italy

c1e4d83b-6174-41cd-9fad-b7957e2c8e40 Belgium

d7ed46e0-b94c-43ed-a39a-265202122c69 Poland

309e6cc5-127c-4810-81fa-bfa402a0ebaa Norway

42cfd114-218e-48da-be20-c5fe65688e5b Portugal

3bb11269-a210-4e22-9aaa-754a7d9bd875 Sweden

e4cb1cac-1170-4bc2-b5d0-07b71d92ac3e France

d0e3e6c8-fb8f-436b-a5d9-a1f872f425f8 Poland

e70e7b3f-5cca-47d1-b82d-37a3e22dd6e4 Sweden

8e360753-8fc8-4262-8bca-e77b256bbacd Estonia

db026308-407b-46ce-9033-4d25ba3da7ff Greece

64b76ce1-80f6-489e-8ae7-b8857a648a1c Bulgaria

dfd6476e-2272-450f-82d6-8748b6f9c65b Finland

e4e7070b-c133-4aa3-afec-1e5508741ba8 Germany

f50ae3ad-43ac-4634-b3de-7094a3ad9073 Denmark

5ec22ae7-881d-4646-9d5c-23ec83d87f25 Czech Republic

36750931-8698-4ce6-a4f7-5b7e4098e1f6 Croatia

3c30c687-4968-485a-9e22-379c5a58139a Poland

c9dfc2b5-1a0f-4bbd-8bdc-0c0e1255fdec Netherlands

9d1f4fff-50a3-4b5a-b7b4-179e1bb41dbb Hungary

f1f795e2-ddfb-475f-a863-4dbacbcc4b29 Germany

fbbee91d-45fe-4bed-a1cb-c5fa8b22fffe Belgium

50945c28-322f-4465-92c3-2078d0bcdec3 Spain

c5873dbb-4d28-47d4-9d2e-79a84763424b Hungary

a74e9751-9ac0-465e-b24a-ec7620ef182f France
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CCC Certificate:
CCC_2019010303150608
CQC Certificate:
CQC2019010303150608
cULus Certificate:
cULus_20031209-E140448
Declaration of Conformity - CCC:
2020980303000209
Declaration of Conformity - CE:
1SVD981010-00
Declaration of Conformity - UKCA:
1SVD981010-10
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
89 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
65 mm
Package Level 1 Gross Weight:
0.079 kg
Package Level 1 EAN:
4016779657686
Package Level 2 EAN:
4013614580260
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712821
E-Number (Norway):
4187693
E-Number (Sweden):
4030178
No downloads available
EPLAN DATA CT-AHD.22
2D & 3D Data CT-AHD.22
6.3.0.53655