CT-AHD.12
CT-AHD.12
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-AHD.12

1SVR500110R0000
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-D
- Show Less..
No label translation
General Information
Extended Product Type:
CT-AHD.12
Product ID:
1SVR500110R0000
EAN:
4013614350665
Catalog Description:
CT-AHD.12 Time relay, OFF-delay 1c/o, 24-240VAC 24-48VDC
Long Description:
The CT-AHD.12 is a single-function electronic time relay from the CT-D timer range. It provides an OFF-delay (delay on break) function with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 6 A. A control input works with voltage-related (non-floating) triggering.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614350665
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC500010M1000
1SVC500010M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC201307_EPLAN
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
70 mm
Product Net Depth / Length:
63 mm
Product Net Weight:
0.053 kg
Technical
Timer Relay Type:
OFF-Delay
Time Range:
0.05 s ... 100 h
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
1 C/O (SPDT) Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 6 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 6 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 1.5 mm²
Tightening Torque:
0.5 ... 0.8 N·m
Wire Stripping Length:
7 mm
Recommended Screw Driver:
0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
C300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-16 AWG
Tightening Torque UL/CSA:
4.43 ... 7.08 in·lb
Pilot Duty UL/CSA:
C300
Flammability According to UL94:
V-2
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
No declaration needed
SCIP:
749b610a-4441-41b0-8dc9-8ccaa1bf2174 Germany
Simplified SCIP:
2f6c7e65-d72c-4b0b-b155-b3b1ec28ff35 Germany

9a034751-d562-4d06-86d0-3c5b694d2113 Spain

80dbea1f-e6af-4950-9fa9-2c9e687de01a Belgium

ce7a69c3-9ca8-41cf-85e5-e7715ca6daf2 Poland

7cc6463e-81a1-42c3-8bcc-a64755ddc4a1 Norway

fde1f62c-b75a-4991-a877-c7875b8723ea Greece

d0a8328a-0c9d-405f-b28c-5924857c0043 Portugal

b4d06218-3a6e-4eb5-92ad-8c376356942b Italy

faeaa2fb-2bf4-4be3-ab22-d2013e8d98aa Finland

e5868d6f-fc86-438f-8b7f-db1b090807f0 Belgium

5464b3ed-edd3-46ce-9eac-7d6580bb1721 Sweden

2e0d2ff7-2069-4020-bc7c-af46ccec04ac Poland

a0cb8a6a-eea2-416d-b7fb-709700c39544 Bulgaria

fedd31cf-1d3a-4f30-9568-892af8a64e30 Denmark

9042fd65-fa48-4d0c-adf4-163be6013551 Germany

bd73e147-6245-4361-8cbf-e089ee420827 Germany

0f37e0c1-0412-4d3f-a93c-ad7297723c75 Czech Republic

46e16f97-69c5-4301-bee2-f640fa11b41b Croatia

8bb5f82c-ecab-47da-a6ba-c5a3a78c1c4f Hungary

323fb1ab-afd9-4eca-a4d4-847d018fe882 France

cce8f9c2-653c-4a15-8fa2-a221c1caf70b Sweden

911f698c-8651-49a8-9754-4f0f13718c54 Germany

319623b2-a053-4bdc-bc17-f1bdda4ec0a7 Poland

94c61f6d-a458-4c9e-9fe6-7a3d51633ca9 Netherlands

b667cfb9-b309-4686-aef8-16085db0ac29 Hungary

47a1c415-21d2-4fe2-a8a1-8f47516317ee Estonia

c07ef9eb-e57c-47ea-be0a-38be88cf85e2 France
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CCC Certificate:
CCC_2019010303150608
CQC Certificate:
CQC2019010303150608
cULus Certificate:
cULus_20031209-E140448
Declaration of Conformity - CCC:
2020980303000209
Declaration of Conformity - CE:
1SVD981010-00
Declaration of Conformity - UKCA:
1SVD981010-10
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
89 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
65 mm
Package Level 1 Gross Weight:
0.065 kg
Package Level 1 EAN:
4013614350665
Package Level 2 EAN:
4013614580253
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712641
E-Number (Norway):
4364062
E-Number (Sweden):
4033011
No downloads available
EPLAN DATA CT-AHD.12
2D & 3D Data CT-AHD.12
6.3.0.53655