CT-ERD.22
CT-ERD.22
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-ERD.22

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-D
- Show Less..
No label translation
General Information
Extended Product Type:
CT-ERD.22
Product ID:
1SVR500100R0100
EAN:
4016779657679
Catalog Description:
CT-ERD.22 Time relay, ON-delay 2c/o, 24-48VDC, 24-240VAC
Long Description:
The CT-ERD.22 is a single-function electronic time relay from the CT-D timer range. It provides an ON-delay (delay on make) function with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 5 A.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779657679
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC500010M1000
1SVC500010M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC201307_EPLAN
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
80 mm
Product Net Depth / Length:
63 mm
Product Net Weight:
0.068 kg
Technical
Timer Relay Type:
ON-Delay
Time Range:
0.05 s ... 100 h
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
2 C/O Contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 5 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 5 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 1.5 mm²
Tightening Torque:
0.5 ... 0.8 N·m
Wire Stripping Length:
7 mm
Recommended Screw Driver:
0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
C300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-16 AWG
Tightening Torque UL/CSA:
4.43 ... 7.08 in·lb
Pilot Duty UL/CSA:
C300
Flammability According to UL94:
V-2
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
b8105d19-3d13-459b-8cca-89ff5b327cef Germany
Simplified SCIP:
ff07a0a2-07c1-45a6-bb30-c1bc0b4b437f Germany

0dceee42-cca7-41b4-89d3-3a5c3442e7bc Hungary

d6c1fce2-ec1d-4668-8c85-b47fda8c97ab France

b440618f-225c-4942-87dc-807ae2d42afa Germany

cdf1cd41-e35b-41ed-8b4d-990575505216 Belgium

923a9c33-5668-4c8f-9b67-92f469c6d3e6 Italy

ae573cc6-4c13-402d-92f5-8e15a7f68545 Belgium

d3606496-e548-4b3a-a90a-ab8488f61436 Finland

205d78e3-de78-4b73-9682-d502c1c81907 Poland

59dc051f-3bb3-4cc8-9ed1-3a3b402b309d Norway

19262e26-0e59-4787-a099-dda3243cfad5 France

9be40b7b-b9a7-4209-89ee-4a8d0b94b640 Sweden

11d2eef3-a4ea-42a0-a400-a03c4e33c44f Portugal

f69e0e7a-0072-4dab-af6e-6d9cc678de14 Bulgaria

da32c6ae-03d1-490b-85e8-1dc6b0acb2e2 Sweden

da27c7aa-7c36-4219-81f2-1b6ef24128dc Poland

e05c8100-2301-41eb-b7c0-fca4ad9d40c8 Denmark

b1da0307-8405-4423-9620-cb40e0659b79 Germany

d8f71457-d202-42e9-80f8-b444040cd449 Germany

dc1a4ed1-98c9-4025-926c-3615534b9d52 Poland

252a30e3-33b6-465a-8f6f-4f6419b5e3ef Czech Republic

6f637427-e77b-407b-b6cd-cc0ffd283232 Netherlands

ca557b70-55b5-453a-95f1-fc7a4c4cd740 Greece

4b3d9ba7-227d-4635-8590-24fcade1b8c4 Hungary

0193e142-a74b-49db-b8df-9704778af68e Estonia

e3db6b76-b722-4f5b-9918-35b786c3940d Croatia

e63f2960-0a6a-460b-a163-9a8956ad8bd9 Spain
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CCC Certificate:
CCC_2019010303150608
cULus Certificate:
cULus_20031209-E140448
Declaration of Conformity - CCC:
2020980303000209
Declaration of Conformity - CE:
1SVD981010-00
Declaration of Conformity - UKCA:
1SVD981010-10
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
89 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
65 mm
Package Level 1 Gross Weight:
0.081 kg
Package Level 1 EAN:
4016779657679
Package Level 2 EAN:
4013614580246
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712820
E-Number (Norway):
4187692
E-Number (Sweden):
4030177
No downloads available
EPLAN DATA CT-ERD.22
2D & 3D Data CT-ERD.22
6.3.0.53655