1SVR500100R0000
 Loading Images..
No label translation
General Information
Extended Product Type:
CT-ERD.12
Product ID:
1SVR500100R0000
EAN:
4013614350658
Catalog Description:
CT-ERD.12 Time relay, ON-delay 1c/o, 24-240VAC 24-48VDC
Long Description:
The CT-ERD.12 is a single-function electronic time relay from the CT-D timer range. It provides an ON-delay (delay on make) function with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 6 A.
Supplier Information - CNILX002
Country of Origin:
China
Lead Time:
127 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
Ordering
EAN:
4013614350658
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
CAD Dimensional Drawing:
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
70 mm
Product Net Depth / Length:
63 mm
Product Net Weight:
0.052 kg
Technical
Timer Relay Type:
ON-Delay
Time Range:
0.05 s ... 100 h
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
1 c/o (SPDT) contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 6 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 6 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 1.5 mm²
Tightening Torque:
0.5 ... 0.8 N·m
Wire Stripping Length:
7 mm
Recommended Screw Driver:
0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
C300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-16 AWG
Tightening Torque UL/CSA:
4.43 ... 7.08 in·lb
Pilot Duty UL/CSA:
C300
Flammability According to UL94:
V-2
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
fd48775a-6f36-4e9f-a96e-14298ce29582 Germany
Simplified SCIP:
2f835f88-02b7-4458-bcdb-8013fe8a6ac6 Germany

c0a3c6c6-5c86-4a3a-bfa5-14cdbf991a36 Germany

52ad026d-44c5-474c-92d5-cc2c06d0dd65 Hungary

0f5174c2-181a-4b87-8131-907b0b9f1f2c France

f1ff7992-5a2e-4dd6-abad-032410217481 Norway

d6c68938-687b-4e6e-a320-92ea05ed0445 Poland

b5370cad-2f83-4263-8a39-819fb27a15c4 Portugal

bb2e9c41-cb4a-4605-9ecc-1fbce74ad29d Hungary

22a78b91-3edf-4ceb-9e1b-434d3bc586f1 Greece

b61eef43-7d29-40a8-8c7b-881f987ee97e Bulgaria

ac64a76a-a0f5-4407-9c3a-0db546ac21a4 Estonia

fac9fabe-1f65-4e29-afd2-faa346ac0f81 Sweden

9d075b2f-fa3a-4304-bfa9-b2f20de195ca Sweden

8dfbdd1f-4b38-4745-a463-4bcfa5fbe517 Poland

9c73ef2d-aefd-4b86-907f-80fdd403d061 France

7638da17-b776-4e84-89dd-6f33308a634c Denmark

9872eeb5-f555-4fe6-bf4d-eb233578f096 Finland

551df2e5-c747-4f13-915f-e2c81773055f Italy

0e707a1f-a668-4c88-91e2-80dbcaef10f7 Belgium

e328b804-066c-4ffb-be46-247b3598f9de Czech Republic

971e5c5b-c97a-42a3-b785-1476b25b3bb1 Poland

99505722-148f-4802-b3bf-f34e8152c0b8 Netherlands

29c0cbbe-bf80-44e5-937a-25528e8d7f05 Croatia

32abf4db-d1a4-4892-9a14-c06800462e75 Germany

ca68f2ea-82e6-4236-8f94-e0fb31697573 Germany

45753629-a4fb-4131-b48b-b827206a2a82 Spain

28db0e26-9d87-49dd-972e-7f1c85c95285 Belgium
Toxic Substances Control Act - TSCA:
Certificates and Declarations
CCC Certificate:
CQC Certificate:
cULus Certificate:
Declaration of Conformity - CCC:
Declaration of Conformity - CE:
Declaration of Conformity - UKCA:
RMRS Certificate:
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
89 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
65 mm
Package Level 1 Gross Weight:
0.065 kg
Package Level 1 EAN:
4013614350658
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712640
E-Number (Norway):
4364061
E-Number (Sweden):
4033006
No downloads available