CT-MFD.21
1SVR500020R1100
4016779657662
CT-MFD.21 Time relay, multifunction 2c/o, 12-240VAC/DC
The CT-MFD.21 is a multifunction electronic time relay from the CT-D timer range. It provides 7 timing functions with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 12 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 5 A. A control input works with voltage-related (non-floating) triggering.
Germany
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
160 day
CZABB004EXPU
1 piece
85364900
17.5 mm
80 mm
63 mm
0.066 kg
ON-Delay
OFF-Delay
Impulse ON
Impulse OFF
Flasher Starting with ON
Flasher Starting with OFF
Pulse Former
0.05 s ... 100 h
12 ... 240 V AC/DC
Auxiliary Circuit 250 V
50 / 60 Hz
DC
2 C/O Contacts
Screw Terminals
(230 V) 5 A
(230 V) 3 A
(24 V) 5 A
(24 V) 1 A
Input Circuit 4 kV
Input Circuit / Output Circuit 300 V
Output Circuit 1 / Output Circuit 2 300 V
Housing IP50
Terminals IP20
III
3
Output Circuit NC - F Type Fuses 6 A
Output Circuit NO - F Type Fuses 6 A
Flexible 1x 0.5 ... 2.5 mm²
Flexible 2x 0.5 ... 1.5 mm²
Rigid 1x 0.5 ... 4 mm²
Rigid 2x 0.5 ... 1.5 mm²
0.5 ... 0.8 N·m
7 mm
0.8 x 4
Pozidriv 1
1 ... 6
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
CAN/CSA C22.2 No.14
IEC/EN 63000
IEC/EN 61812-1
UL 508
Output Circuit 300 V AC
C300
Flexible 1x 18-14 AWG
Flexible 2x 18-16 AWG
Rigid 1x 20-12 AWG
Rigid 2x 20-16 AWG
4.43 ... 7.08 in·lb
V-2
Operation -20 ... +60 °C
Storage -40 ... +85 °C
Without Derating 2000 m
No declaration needed
box 1 piece
89 mm
20 mm
65 mm
0.079 kg
4013614580222
K
EC001439 - Timer relay
V11.0 : 27371605
39122329
2712819
4187691
4030176