CT-MFD.12
CT-MFD.12
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-MFD.12

1SVR500020R0000
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-D
- Show Less..
No label translation
General Information
Extended Product Type:
CT-MFD.12
Product ID:
1SVR500020R0000
EAN:
4013614350634
Catalog Description:
CT-MFD.12 Time relay, multifunction 1c/o, 24-240VAC 24-48VDC
Long Description:
The CT-MFD.12 is a multifunction electronic time relay from the CT-D timer range. It provides 7 timing functions with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 6 A. A control input works with voltage-related (non-floating) triggering.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AUABB004
Country or Territory of Origin:
Bulgaria
Lead Time:
56 day
Made To Order:
No
Product Sales Status:
Inactive
Quote Only:
No
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4013614350634
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC500010M1000
1SVC500010M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC201307_EPLAN
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
70 mm
Product Net Depth / Length:
63 mm
Product Net Weight:
0.053 kg
Technical
Timer Relay Type:
ON-Delay

OFF-Delay

Impulse ON

Impulse OFF

Flasher Starting with ON

Flasher Starting with OFF

Pulse Former
Time Range:
0.05 s ... 100 h
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
1 C/O (SPDT) Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 6 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 6 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 1.5 mm²
Tightening Torque:
0.5 ... 0.8 N·m
Wire Stripping Length:
7 mm
Recommended Screw Driver:
0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
C300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-16 AWG
Tightening Torque UL/CSA:
4.43 ... 7.08 in·lb
Pilot Duty UL/CSA:
C300
Flammability According to UL94:
V-2
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
e0aa1514-0d42-475c-8c46-21e2c4970894 Germany
Simplified SCIP:
287b1696-1437-44f6-a1fb-8863919267de Germany

0dd50e51-ec2a-4655-aa55-c3cb27acd810 Norway

6a9d57eb-b859-4838-a2a0-5486170b745e Poland

aaa85095-4ef8-40d1-8cc7-917bffa6b055 Finland

e2fe8584-b001-45f5-a102-1eeeca507bb6 Belgium

4cd6b646-b567-4bdf-b53c-22c191a3ceb2 Portugal

89441edc-003b-4530-82b2-79b2c0bd1f70 Italy

4ec856b5-2d4d-43db-b7a5-4c3296f95094 Sweden

799b99bc-0fae-4fba-9a16-69190a34b828 Bulgaria

4efe53c7-09df-4a0c-a91a-4eab263c0fca Greece

4b3b946f-105f-407a-90bb-0ce0fe3a6739 Estonia

9348c477-d4ba-4a1b-8a2d-bf6bf231df3b Czech Republic

83c0f73e-305e-46a8-be15-158f834b61cb Croatia

ef970cfb-0ec0-43a3-8d19-7ffae88f0a7f Denmark

74e26912-0fbf-437f-800a-bbca2d11373f Germany

c6f3272a-56e9-47a3-9308-105ecd29e9b6 Poland

95326808-0b44-4a46-83da-b6ec5066e4be Sweden

6ae784ea-130a-480d-bd0d-a3ef864ab338 France

e3d09015-8b0c-4d32-97d5-fa4256a6231a Poland

be2b7696-ecb6-4303-8d59-d908384f7c63 Hungary

2afdbe99-edb1-491d-b906-f0687aaa2a5b Netherlands

f7b77236-0b1f-4dd4-809e-10c46217ed83 Hungary

347fffab-0756-45cb-908a-9f813117e73c Germany

406cdd50-1f38-4ac6-8231-706b0341bd08 Germany

b1bf0c77-388e-4dfb-9718-5e257114e7f0 France

a1b6efc3-a3af-4b14-b941-3f162477f7b1 Spain

3b167ba5-cba5-4545-ac82-fe4b9edbf04e Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CCC Certificate:
CCC_2019010303150608
cULus Certificate:
cULus_20031209-E140448
Declaration of Conformity - CCC:
2020980303000209
Declaration of Conformity - CE:
1SVD981010-00
Declaration of Conformity - UKCA:
1SVD981010-10
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
89 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
65 mm
Package Level 1 Gross Weight:
0.065 kg
Package Level 1 EAN:
4013614350634
Package Level 2 EAN:
4013614580215
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712639
E-Number (Norway):
4364060
E-Number (Sweden):
4033001
No downloads available
EPLAN DATA CT-MFD.12
2D & 3D Data CT-MFD.12
6.3.0.53655