CP-T 48/20.0
1SVR427056R2000
4016779697873
CP-T 48/20.0 Power supply In: 3x400-500VAC Out: 48VDC/20.0A
Switzerland
0 day
No
Active
CHABB001EXPU
Product under warranty must be returned
1 piece
85044095
276 mm
131 mm
121 mm
3.275 kg
170 mm
342 mm
165 mm
3.8 kg
box 1 piece
Switch mode power supply
3-phase
3x 400 ... 500 V AC
3 x 340 ... 575 V AC
480 ... 820 V DC
50 Hz
47 ... 63 Hz
Hiccup-mode
960 W
48 V DC
20 A
Input Circuit / Output Circuit 6 kV
Input Circuit / PE 4 kV
Input Circuit / Relay Contact 4 kV
Output Circuit / PE 0.8 kV
Input Circuit / Output Circuit 500 V
Input Circuit / PE 500 V
Input Circuit / Relay Contact 500 V
Output Circuit / PE 60 V
Housing IP20
Terminals IP20
2
Flexible with Ferrule 0.2 ... 4 mm²
Rigid 0.2 ... 6 mm²
Flexible with Ferrule 0.5 ... 10 mm²
Rigid 0.5 ... 16 mm²
Auxiliary Circuit 0.6 N·m
Input Circuit 1 N·m
Output Circuit 1.8 N·m
Auxiliary Circuit 8 mm
Input Circuit 8 mm
Output Circuit 10 mm
PH2
Electrical Conductive Board, Horizontal 25 mm
Electrical Conductive Board, Vertical 25 mm
Other Device Same Type, Horizontal 25 mm
Other Device Same Type, Vertical 25 mm
1
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
ANSI/ISA-12.12
CAN/CSA C22.2 No.107.1
CAN/CSA C22.2 No.213
CAN/CSA C22.2 No.60950
IEC/EN 63000
IEC 60950-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL 508
UL 60950
Rigid 24-10 AWG
Rigid 20-6 AWG
Input Circuit 9 in·lb
Output Circuit 15.6 in·lb
Level 4 Air Discharge 15 kV
Level 4 Contact Discharge 8 kV
Level 3 10 V/m
Level 4 Power Supply Port Signal 4 kV
Level 3 Line-to-Line 2 kV
Level 4 Line-to-Line 4 kV
Level 3 10 V
Immunity - Class B
Emission - Environment B
Operation -40 ... +70 °C
Storage -40 ... +85 °C
5000 m
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
T
EC002540 - DC-power supply
V11.0 : 27040701
39121004
2712074
6609476
5218722