CP-T 48/10.0
CP-T 48/10.0
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CP-T 48/10.0

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Power Supplies
  5. CP-T
- Show Less..
No label translation
General Information
Extended Product Type:
CP-T 48/10.0
Product ID:
1SVR427055R2000
EAN:
4016779662406
Catalog Description:
CP-T 48/10.0 Power supply In: 3x400-500VAC Out: 48VDC/10.0A
Long Description:
CP-T 48/10.0 Power supply In: 3x400-500VAC Out: 48VDC/10.0A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85044095
Popular Downloads
Data Sheet, Technical Information:
2CDC114072D0201
Instructions and Manuals:
1SVC427051M0001
Dimensions
Product Net Width:
150 mm
Product Net Height:
131 mm
Product Net Depth / Length:
119 mm
Product Net Weight:
1.657 kg
Container Information
Package Level 1 Width:
200 mm
Package Level 1 Depth / Length:
190 mm
Package Level 1 Height:
190 mm
Package Level 1 Gross Weight:
1.922 kg
Package Level 1 EAN:
4016779662406
Package Level 1 Units:
box 1 piece
Technical
Function:
Switch mode power supply
Number of Phases:
3-phase
Rated Input Voltage (UIN):
3x 400 ... 500 V AC
Input Voltage (Uin):
3 x 340 ... 575 V AC

480 ... 820 V DC
Rated Frequency (f):
50 Hz
Rated Frequency Limits:
47 ... 63 Hz
Characteristic of Output:
U/I characterisitc curve or Hiccup-mode selectable
Rated Output Power:
480 W
Output Power:
480 W
Rated Output Voltage:
48 V DC
Output Voltage (Uout):
48 V DC
Rated Output Current:
10 A
Output Current:
10 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit / Output Circuit 6 kV

Input Circuit / PE 4 kV

Input Circuit / Relay Contact 4 kV

Output Circuit / PE 0.8 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 500 V

Input Circuit / PE 500 V

Input Circuit / Relay Contact 500 V

Output Circuit / PE 60 V
Degree of Protection:
Housing IP20

Terminals IP20
Pollution Degree:
2
Connecting Capacity Input Circuit:
Flexible with Ferrule 0.2 ... 4 mm²

Rigid 0.2 ... 6 mm²
Connecting Capacity Output Circuit:
Flexible with Ferrule 0.2 ... 4 mm²

Rigid 0.2 ... 6 mm²
Tightening Torque:
Input Circuit 1 N·m

Output Circuit 0.6 N·m
Wire Stripping Length:
Auxiliary Circuit 8 mm

Input Circuit 8 mm

Output Circuit 8 mm
Recommended Screw Driver:
PH2
Minimum Mounting Distance:
Electrical Conductive Board, Horizontal 25 mm

Electrical Conductive Board, Vertical 25 mm

Other Device Same Type, Horizontal 25 mm

Other Device Same Type, Vertical 25 mm
Mounting Position:
1
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
ANSI/ISA-12.12

CAN/CSA C22.2 No.107.1

CAN/CSA C22.2 No.213

CAN/CSA C22.2 No.60950

IEC/EN 63000

IEC 60950-1

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508

UL 60950
Technical UL/CSA
Connecting Capacity Input Circuit UL/CSA:
Rigid 24-10 AWG
Connecting Capacity Output Circuit UL/CSA:
Rigid 24-10 AWG
Tightening Torque UL/CSA:
Input Circuit 9 in·lb

Output Circuit 5.5 in·lb
Electromagnetic Compatibility
Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
Level 4 Air Discharge 15 kV

Level 4 Contact Discharge 8 kV
Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3:
Level 3 10 V/m
Electrical Fast Transient (Burst Immunity) acc. to IEC 61000-4-4:
Level 4 Power Supply Port Signal 4 kV
Surge Immunity acc. to IEC 61000-4-5:
Level 3 Line-to-Line 2 kV

Level 4 Line-to-Line 4 kV
Conducted Disturbances Immunity acc. to IEC 61000-4-6:
Level 3 10 V
Electromagnetic Compatibility (EMC):
Immunity - Class B

Emission - Environment B
Environmental
Ambient Air Temperature:
Operation -30 ... +70 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
5000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD982001-4501
RoHS Declaration:
1SVD982001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006535
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
Environmental Product Declaration - EPD:
No Declaration Needed
Certificates and Declarations
cUL Certificate:
cUL508_E174460
cUR Certificate:
cUR60950_E196145
cUR_ANSI_E317914
Declaration of Conformity - CE:
1SVD982037-00
Declaration of Conformity - UKCA:
1SVD982037-10
UL Certificate:
UL508_E174460
UR Certificate:
UR60950_E196145
UR_ANSI_E317914
External Classifications and Standards
Object Classification Code:
T
ETIM 9:
EC002540 - DC-power supply
ETIM 10:
EC002540 - DC-power supply
eClass:
V11.0 : 27040701
UNSPSC:
39121004
E-Number (Finland):
2712072
E-Number (Norway):
6609475
E-Number (Sweden):
5218720
No downloads available
EPLAN DATA CP-T 48/10.0
6.3.0.53655