CP-T 24/5.0
1SVR427054R0000
4016779697866
CP-T 24/5.0 Power supply In: 3x400-500VAC Out: 24VDC/5.0A
1 piece
85044095
74 mm
131 mm
119 mm
0.78 kg
161 mm
86 mm
164 mm
0.892 kg
box 1 piece
Switch mode power supply
3
3x 400 ... 500 V AC
3 x 340 ... 575 V AC
480 ... 820 V DC
50 Hz
47 ... 63 Hz
Hiccup-mode
120 W
24 V DC
5 A
Input Circuit / Output Circuit 6 kV
Input Circuit / PE 4 kV
Input Circuit / Relay Contact 4 kV
Output Circuit / PE 0.8 kV
Input Circuit / Output Circuit 500 V
Input Circuit / PE 500 V
Input Circuit / Relay Contact 500 V
Output Circuit / PE 50 V
Housing IP20
Terminals IP20
2
Flexible with Ferrule 0.2 ... 4 mm²
Rigid 0.2 ... 6 mm²
Auxiliary Circuit 1 N·m
Input Circuit 1 N·m
Output Circuit 0.6 N·m
Input Circuit 8 mm
Output Circuit 8 mm
PH2
Electrical Conductive Board, Horizontal 25 mm
Electrical Conductive Board, Vertical 25 mm
Other Device Same Type, Horizontal 25 mm
Other Device Same Type, Vertical 25 mm
1
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
ANSI/ISA-12.12
CAN/CSA C22.2 No.107.1
CAN/CSA C22.2 No.213
CAN/CSA C22.2 No.60950
IEC/EN 63000
IEC 60950-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL 508
UL 60950
Rigid 24-10 AWG
Input Circuit 9 in·lb
Output Circuit 5.5 in·lb
Level 4 Air Discharge 15 kV
Level 4 Contact Discharge 8 kV
Level 3 10 V/m
Level 3 Line-to-Line 2 kV
Level 4 Line-to-Line 4 kV
Level 3 10 V
Immunity - Class B
Emission - Environment B
Operation -40 ... +70 °C
Storage -40 ... +85 °C
5000 m
Following EU Directive 2011/65/EU
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
T
EC002540 - DC-power supply
V11.0 : 27040701
39121004
2712069
6609470
5218717