CP-D 24/4.2
CP-D 24/4.2
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CP-D 24/4.2

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Power Supplies
  5. CP-D
- Show Less..
No label translation
General Information
Extended Product Type:
CP-D 24/4.2
Product ID:
1SVR427045R0400
EAN:
4016779661195
Catalog Description:
CP-D 24/4.2 Power supply In: 100-240VAC Out: 24VDC/4.2A
Long Description:
The CP-D 24/4.2 is a power supply from the CP-D range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 100 W, rated output current is 4.2 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 24 to 28 V DC. The power supply provides a U/I output characteristic.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85044095
Popular Downloads
Data Sheet, Technical Information:
2CDC114057D0201
Instructions and Manuals:
1SVC427043M0000
Dimensions
Product Net Width:
89.9 mm
Product Net Height:
91 mm
Product Net Depth / Length:
57.5 mm
Product Net Weight:
0.386 kg
Container Information
Package Level 1 Width:
91 mm
Package Level 1 Depth / Length:
134 mm
Package Level 1 Height:
105 mm
Package Level 1 Gross Weight:
0.449 kg
Package Level 1 EAN:
4016779661195
Package Level 1 Units:
box 1 piece
Technical
Function:
Switch mode power supply
Number of Phases:
1-phase
Rated Input Voltage (UIN):
100 ... 240 V AC
Input Voltage (Uin):
90 ... 264 V AC

120 ... 375 V DC
Rated Frequency (f):
50 / 60 Hz
Rated Frequency Limits:
47 ... 63 Hz
Characteristic of Output:
U/I characteristic curve
Rated Output Power:
100 W
Output Power:
100 W
Rated Output Voltage:
24 V DC
Output Voltage (Uout):
24 V DC
Rated Output Current:
4.2 A
Output Current:
4.2 A
Output Current Maximum (Iout):
4.2 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit / Output Circuit 3 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Input Circuit / PE 300 V

Output Circuit / PE 50 V
Degree of Protection:
Housing IP20

Terminals IP20
Pollution Degree:
2
Connecting Capacity Input Circuit:
Flexible with Ferrule 0.2 ... 2.5 mm²

Rigid 0.2 ... 2.5 mm²
Connecting Capacity Output Circuit:
Flexible with Ferrule 0.2 .... 2.5 mm²

Rigid 0.2 ... 2.5 mm²
Tightening Torque:
Input Circuit 0.7 N·m

Output Circuit 0.7 N·m
Wire Stripping Length:
Input Circuit 7 mm

Output Circuit 7 mm
Recommended Screw Driver:
PH1
Minimum Mounting Distance:
Electrical Conductive Board, Horizontal 25 mm

Electrical Conductive Board, Vertical 25 mm

Other Device Same Type, Horizontal 25 mm

Other Device Same Type, Vertical 25 mm
Mounting Position:
1
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.107.1

CAN/CSA C22.2 No.60950

IEC/EN 63000

IEC 60950-1

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508

UL 60950
Technical UL/CSA
Connecting Capacity Input Circuit UL/CSA:
Rigid 24-12 AWG
Connecting Capacity Output Circuit UL/CSA:
Rigid 24-12 AWG
Tightening Torque UL/CSA:
Input Circuit 6 in·lb

Output Circuit 6 in·lb
Electromagnetic Compatibility
Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
Level 4 Air Discharge 15 kV

Level 4 Contact Discharge 4 kV
Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3:
Level 3 10 V/m
Electrical Fast Transient (Burst Immunity) acc. to IEC 61000-4-4:
Level 4 Power Supply Port Signal 4 kV
Surge Immunity acc. to IEC 61000-4-5:
Level 3 Line-to-Line 2 kV
Conducted Disturbances Immunity acc. to IEC 61000-4-6:
Level 3 10 V
Electromagnetic Compatibility (EMC):
Emission - Class B

Immunity - Class B
Environmental
Ambient Air Temperature:
Operation -40 ... +70 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
4850 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD982001-4501
RoHS Information:
1SVD982001-4401
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006535
WEEE B2C / B2B:
Business To Consumer
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
cUL Certificate:
cUL508_E174460
cUR Certificate:
cUR60950_E196145
Declaration of Conformity - CE:
1SVD982033-00
Declaration of Conformity - UKCA:
1SVD982033-10
UL Certificate:
UL508_E174460
UR Certificate:
UR60950_E196145
External Classifications and Standards
Object Classification Code:
T
ETIM 7:
EC002540 - DC-power supply
ETIM 8:
EC002540 - DC-power supply
ETIM 9:
EC002540 - DC-power supply
eClass:
V11.0 : 27040701
UNSPSC:
39121004
E-Number (Finland):
2712081
E-Number (Norway):
6609495
E-Number (Sweden):
5218730
No downloads available
EPLAN DATA CP-D 24/4.2
6.3.0.53655