CP-D 24/4.2
1SVR427045R0400
4016779661195
CP-D 24/4.2 Power supply In: 100-240VAC Out: 24VDC/4.2A
The CP-D 24/4.2 is a power supply from the CP-D range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 100 W, rated output current is 4.2 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 24 to 28 V DC. The power supply provides a U/I output characteristic.
1 piece
85044095
89.9 mm
91 mm
57.5 mm
0.386 kg
134 mm
105 mm
0.449 kg
box 1 piece
Switch mode power supply
1-phase
100 ... 240 V AC
90 ... 264 V AC
120 ... 375 V DC
50 / 60 Hz
47 ... 63 Hz
U/I characteristic curve
100 W
24 V DC
4.2 A
Input Circuit / Output Circuit 3 kV
Input Circuit / Output Circuit 300 V
Input Circuit / PE 300 V
Output Circuit / PE 50 V
Housing IP20
Terminals IP20
2
Flexible with Ferrule 0.2 ... 2.5 mm²
Rigid 0.2 ... 2.5 mm²
Flexible with Ferrule 0.2 .... 2.5 mm²
Input Circuit 0.7 N·m
Output Circuit 0.7 N·m
Input Circuit 7 mm
Output Circuit 7 mm
PH1
Electrical Conductive Board, Horizontal 25 mm
Electrical Conductive Board, Vertical 25 mm
Other Device Same Type, Horizontal 25 mm
Other Device Same Type, Vertical 25 mm
1
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
CAN/CSA C22.2 No.107.1
CAN/CSA C22.2 No.60950
IEC/EN 63000
IEC 60950-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL 508
UL 60950
Rigid 24-12 AWG
Input Circuit 6 in·lb
Output Circuit 6 in·lb
Level 4 Air Discharge 15 kV
Level 4 Contact Discharge 4 kV
Level 3 10 V/m
Level 4 Power Supply Port Signal 4 kV
Level 3 Line-to-Line 2 kV
Level 3 10 V
Emission - Class B
Immunity - Class B
Operation -40 ... +70 °C
Storage -40 ... +85 °C
4850 m
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Consumer
5. Small Equipment (No External Dimension More Than 50 cm)
T
EC002540 - DC-power supply
V11.0 : 27040701
39121004
2712081
6609495
5218730