CP-D 24/0.42
CP-D 24/0.42
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CP-D 24/0.42

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Building and Home Automation Solutions
  4. Smart EMS
  5. Gateways
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Power Supplies
  5. CP-D
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
CP-D 24/0.42
Product ID:
1SVR427041R0000
EAN:
4016779661164
Catalog Description:
CP-D 24/0.42 Power supply In: 100-240VAC Out: 24VDC/0.42A
Long Description:
The CP-D 24/0.42 is a power supply from the CP-D range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 10 W, rated output current is 0.42 A at an output voltage of 24 V DC. The power supply provides a U/I output characteristic.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
55 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
Supplier Information - CZABB004
Lead Time:
160 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Germany
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85044095
Popular Downloads
Data Sheet, Technical Information:
2CDC114054D0201
Instructions and Manuals:
1SVC427040M0001
Dimensions
Product Net Width:
18 mm
Product Net Height:
91 mm
Product Net Depth / Length:
57.5 mm
Product Net Weight:
0.066 kg
Container Information
Package Level 1 Width:
91 mm
Package Level 1 Depth / Length:
134 mm
Package Level 1 Height:
34 mm
Package Level 1 Gross Weight:
0.111 kg
Package Level 1 EAN:
4016779661164
Package Level 1 Units:
box 1 piece
Technical
Function:
Switch mode power supply
Number of Phases:
1-phase
Rated Input Voltage (UIN):
100 ... 240 V AC
Input Voltage (Uin):
90 ... 264 V AC

120 ... 375 V DC
Rated Frequency (f):
50 / 60 Hz
Rated Frequency Limits:
47 ... 63 Hz
Characteristic of Output:
Hiccup-mode
Rated Output Power:
10 W
Output Power:
10 W
Rated Output Voltage:
24 V DC
Output Voltage (Uout):
24 V DC
Rated Output Current:
0.42 A
Output Current:
0.42 A
Output Current Maximum (Iout):
0.42 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit / Output Circuit 3 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Input Circuit / PE 300 V

Output Circuit / PE 50 V
Degree of Protection:
Housing IP20

Terminals IP20
Pollution Degree:
2
Connecting Capacity Input Circuit:
Flexible with Ferrule 0.2 ... 1.5 mm²

Rigid 0.2 ... 2.5 mm²
Connecting Capacity Output Circuit:
Flexible with Ferrule 0.2 .... 2.5 mm²

Rigid 0.2 ... 2.5 mm²
Tightening Torque:
Input Circuit 0.6 N·m

Output Circuit 0.6 N·m
Wire Stripping Length:
Input Circuit 4 mm

Output Circuit 4 mm
Recommended Screw Driver:
PH1
Minimum Mounting Distance:
Electrical Conductive Board, Horizontal 25 mm

Electrical Conductive Board, Vertical 25 mm

Other Device Same Type, Horizontal 25 mm

Other Device Same Type, Vertical 25 mm
Mounting Position:
1
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.107.1

CAN/CSA C22.2 No.223

CAN/CSA C22.2 No.60950

IEC/EN 63000

IEC 60950-1

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 1310

UL 508

UL 60950
Technical UL/CSA
Connecting Capacity Input Circuit UL/CSA:
Rigid 24-12 AWG
Connecting Capacity Output Circuit UL/CSA:
Rigid 24-12 AWG
Tightening Torque UL/CSA:
Input Circuit 5 in·lb

Output Circuit 5 in·lb
Electromagnetic Compatibility
Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
Level 4 Air Discharge 8 kV

Level 4 Contact Discharge 4 kV
Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3:
Level 3 10 V/m
Electrical Fast Transient (Burst Immunity) acc. to IEC 61000-4-4:
Level 4 Power Supply Port Signal 4 kV
Surge Immunity acc. to IEC 61000-4-5:
Level 3 Line-to-Line 2 kV
Conducted Disturbances Immunity acc. to IEC 61000-4-6:
Level 3 10 V
Electromagnetic Compatibility (EMC):
Emission - Class B

Immunity - Class B
Environmental
Ambient Air Temperature:
Operation -40 ... +70 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
4850 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD982001-4501
RoHS Declaration:
1SVD982001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006535
WEEE B2C / B2B:
Business To Consumer
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
Environmental Product Declaration - EPD:
No certification needed
Certificates and Declarations
cUL Certificate:
cUL508_E174460
cUR Certificate:
cUR60950_E196145
cUR1310_E313203
Declaration of Conformity - CE:
1SVD982007-00
Declaration of Conformity - UKCA:
1SVD982007-10
UL Certificate:
UL508_E174460
UR Certificate:
UR60950_E196145
UR1310_E313203
External Classifications and Standards
Object Classification Code:
T
ETIM 9:
EC002540 - DC-power supply
ETIM 10:
EC002540 - DC-power supply
eClass:
V11.0 : 27040701
UNSPSC:
39121004
E-Number (Finland):
2712078
E-Number (Norway):
6609492
E-Number (Sweden):
5218726
No downloads available
EPLAN DATA CP-D 24/0.42
6.3.0.53655