CP-E 24/5.0
1SVR427034R0000
4016779669689
CP-E 24/5.0 Power supply In:115/230VAC Out: 24VDC/5A
The CP-E 24/5.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-132 V AC, 180-264 V AC and 210-375 V DC, rated input voltage is 115 or 230 V AC (auto select). The rated output power is 120 W, rated output current is 5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides an U/I output characteristic. In order to increase capacity, up to 3 units can be connected in parallel. A redundancy unit is available as accessory.
Germany
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
Switzerland
28 day
Inactive
CHSEC006EXPU
160 day
CZABB004EXPU
CZABB006EXPU
51 day
USSVCEXPU
1 piece
85044095
63.2 mm
123.6 mm
0.882 kg
162 mm
160 mm
85 mm
0.998 kg
box 1 piece
Switch mode power supply
1-phase
115 / 230 V AC
90 ... 132 V AC
180 ... 264 V AC
210 ... 375 V DC
50 Hz
47 ... 63 Hz
U/I characteristic curve
120 W
24 V DC
5 A
Input Circuit / Output Circuit 4 kV
Input Circuit / PE 2.5 kV
Input Circuit / Relay Contact 4 kV
Output Circuit / PE 0.5 kV
Input Circuit / Output Circuit 300 V
Input Circuit / PE 300 V
Input Circuit / Relay Contact 300 V
Output Circuit / PE 50 V
Housing IP20
Terminals IP20
2
Flexible with Ferrule 0.2 ... 4 mm²
Rigid 0.2 ... 6 mm²
Input Circuit 1 N·m
Output Circuit 0.62 N·m
Input Circuit 8 mm
Output Circuit 8 mm
PH2
Electrical Conductive Board, Horizontal 25 mm
Electrical Conductive Board, Vertical 25 mm
Other Device Same Type, Horizontal 25 mm
Other Device Same Type, Vertical 25 mm
1
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
ANSI/ISA-12.12
CAN/CSA C22.2 No.107.1
CAN/CSA C22.2 No.213
CAN/CSA C22.2 No.60950
IEC/EN 63000
IEC 60950-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL 508
UL 60950
Rigid 24-10 AWG
Input Circuit 9 in·lb
Output Circuit 5.5 in·lb
Level 4 Air Discharge 15 kV
Level 4 Contact Discharge 8 kV
Level 3 10 V/m
Level 4 Power Supply Port Signal 4 kV
Level 3 Line-to-Line 2 kV
Level 4 Line-to-Ground 4 kV
Level 3 10 V
Immunity - Class B
Emission - Class B
Operation -35 ... +70 °C
Storage -40 ... +85 °C
5000 m
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
T
EC002540 - DC-power supply
V11.0 : 27040701
39121004
2712082
6609450
5248134