CP-E 5/3.0
1SVR427033R3000
4016779656894
CP-E 5/3.0 Power supply In:100-240VAC Out: 5VDC/3.0A
The CP-E 5/3.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 15 W, rated output current is 3.0 A at an output voltage of 5 V DC. The output voltage is adjustable within a range of 4.5 to 5.75 V DC. The output characteristic is hiccup-mode. The power supply allows parallel operation to enable redundancy. A redundancy unit is available as accessory.
1 piece
85044095
22.5 mm
90 mm
114 mm
0.144 kg
134 mm
157 mm
39 mm
0.213 kg
box 1 piece
Switch mode power supply
1-phase
100 ... 240 V AC
90 ... 264 V AC
120 ... 375 V DC
50 Hz
47 ... 63 Hz
Hiccup-mode
15 W
5 V DC
3 A
Input Circuit / Output Circuit 4 kV
Input Circuit / PE 2.5 kV
Input Circuit / Relay Contact 4 kV
Output Circuit / PE 0.5 kV
Input Circuit / Output Circuit 300 V
Input Circuit / PE 300 V
Input Circuit / Relay Contact 300 V
Output Circuit / PE 50 V
Housing IP20
Terminals IP20
Flexible with Ferrule 0.2 ... 2.5 mm²
Rigid 0.2 ... 2.5 mm²
Flexible with Ferrule 0.2 .... 2.5 mm²
Input Circuit 0.6 N·m
Output Circuit 0.6 N·m
Input Circuit 6 mm
Output Circuit 6 mm
PH1
Electrical Conductive Board, Horizontal 25 mm
Electrical Conductive Board, Vertical 25 mm
Other Device Same Type, Horizontal 25 mm
Other Device Same Type, Vertical 25 mm
1
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
ANSI/ISA-12.12
CAN/CSA C22.2 No.107.1
CAN/CSA C22.2 No.213
CAN/CSA C22.2 No.223
CAN/CSA C22.2 No.60950
IEC/EN 63000
IEC 60950-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL 1310
UL 508
UL 60950
Rigid 24-14 AWG
Input Circuit 5 in·lb
Output Circuit 5 in·lb
Level 4 Air Discharge 15 kV
Level 4 Contact Discharge 8 kV
Level 3 10 V/m
Level 4 Power Supply Port Signal 4 kV
Level 3 Line-to-Line 2 kV
Level 4 Line-to-Ground 4 kV
Level 3 10 V
Immunity - Class B
Emission - Class B
Operation -20 ... +70 °C
Storage -25 ... +85 °C
5000 m
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
T
EC002540 - DC-power supply
V11.0 : 27040701
39121004
2712839
6609445