CP-E 12/2.5
CP-E 12/2.5
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CP-E 12/2.5

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Power Supplies
  5. CP-E
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
CP-E 12/2.5
Product ID:
1SVR427032R1000
EAN:
4016779656900
Catalog Description:
CP-E 12/2.5 Power supply In:100-240VAC Out: 12VDC/2.5A
Long Description:
The CP-E 12/2.5 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-375 V DC, rated input voltage is 100-240 V AC.  The rated output power is 30 W, rated output current is 2.5 A at an output voltage of 12 V DC. The output voltage is adjustable within a range of 12 to 14 V DC. The power supply provides a U/I output characteristic and allows parallel operation to enable redundancy. A redundancy unit is available as accessory.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
160 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Germany
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85044095
Popular Downloads
Data Sheet, Technical Information:
2CDC114042D0201
Instructions and Manuals:
1SVC427031M0000
Dimensions
Product Net Width:
40.5 mm
Product Net Height:
90 mm
Product Net Depth / Length:
114 mm
Product Net Weight:
0.287 kg
Container Information
Package Level 1 Width:
132 mm
Package Level 1 Depth / Length:
154 mm
Package Level 1 Height:
58 mm
Package Level 1 Gross Weight:
0.358 kg
Package Level 1 EAN:
4016779656900
Package Level 1 Units:
box 1 piece
Technical
Function:
Switch mode power supply
Number of Phases:
1-phase
Rated Input Voltage (UIN):
100 ... 240 V AC
Input Voltage (Uin):
85 ... 264 V AC

90 ... 375 V DC
Rated Frequency (f):
50 Hz
Rated Frequency Limits:
47 ... 63 Hz
Characteristic of Output:
U/I characteristic curve
Rated Output Power:
30 W
Output Power:
30 W
Rated Output Voltage:
12 V DC
Output Voltage (Uout):
12 V DC
Rated Output Current:
2.5 A
Output Current:
2.5 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit / Output Circuit 4 kV

Input Circuit / PE 2.5 kV

Input Circuit / Relay Contact 4 kV

Output Circuit / PE 0.5 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Input Circuit / PE 300 V

Input Circuit / Relay Contact 300 V

Output Circuit / PE 50 V
Degree of Protection:
Housing IP20

Terminals IP20
Pollution Degree:
2
Connecting Capacity Input Circuit:
Flexible with Ferrule 0.2 ... 2.5 mm²

Rigid 0.2 ... 2.5 mm²
Connecting Capacity Output Circuit:
Flexible with Ferrule 0.2 ... 2.5 mm²

Rigid 0.2 ... 2.5 mm²
Tightening Torque:
Input Circuit 0.6 N·m

Output Circuit 0.6 N·m
Wire Stripping Length:
Input Circuit 6 mm

Output Circuit 6 mm
Recommended Screw Driver:
PH1
Minimum Mounting Distance:
Electrical Conductive Board, Horizontal 25 mm

Electrical Conductive Board, Vertical 25 mm

Other Device Same Type, Horizontal 25 mm

Other Device Same Type, Vertical 25 mm
Mounting Position:
1
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
ANSI/ISA-12.12

CAN/CSA C22.2 No.107.1

CAN/CSA C22.2 No.213

CAN/CSA C22.2 No.223

CAN/CSA C22.2 No.60950

IEC/EN 63000

IEC 60950-1

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 1310

UL 508

UL 60950
Technical UL/CSA
Connecting Capacity Input Circuit UL/CSA:
Rigid 24-14 AWG
Connecting Capacity Output Circuit UL/CSA:
Rigid 24-14 AWG
Tightening Torque UL/CSA:
Input Circuit 5 in·lb

Output Circuit 5 in·lb
Electromagnetic Compatibility
Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
Level 4 Air Discharge 15 kV

Level 4 Contact Discharge 8 kV
Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3:
Level 3 10 V/m
Electrical Fast Transient (Burst Immunity) acc. to IEC 61000-4-4:
Level 4 Power Supply Port Signal 4 kV
Surge Immunity acc. to IEC 61000-4-5:
Level 3 Line-to-Line 2 kV

Level 4 Line-to-Ground  4 kV
Conducted Disturbances Immunity acc. to IEC 61000-4-6:
Level 3 10 V
Electromagnetic Compatibility (EMC):
Immunity - Class B

Emission - Class B
Environmental
Ambient Air Temperature:
Operation -40 ... +70 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
5000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD982001-4501
RoHS Information:
1SVD982001-4401
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006535
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
cUL Certificate:
cUL508_E174460
cUR Certificate:
cUR60950_E196145
cUR1310_E313203
cUR_ANSI_E317914
Declaration of Conformity - CE:
1SVD982008-00
Declaration of Conformity - UKCA:
1SVD982008-10
UL Certificate:
UL508_E174460
UR Certificate:
UR60950_E196145
UR1310_E313203
UR_ANSI_E317914
External Classifications and Standards
Object Classification Code:
T
ETIM 7:
EC002540 - DC-power supply
ETIM 8:
EC002540 - DC-power supply
ETIM 9:
EC002540 - DC-power supply
eClass:
V11.0 : 27040701
UNSPSC:
39121004
E-Number (Finland):
2712840
E-Number (Norway):
6609446
No downloads available
EPLAN DATA CP-E 12/2.5
6.3.0.53655