CR-U3S
CR-U3S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CR-U3S

1SVR405660R0000
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Interface Relays and Optocouplers
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Switchgear and Motor Control
  4. IEC - Primary Air Insulated Switchgear
  5. UniGear
  6. UniGear ZS2
- Show Less..
No label translation
General Information
Extended Product Type:
CR-U3S
Product ID:
1SVR405660R0000
EAN:
4013614528996
Catalog Description:
CR-U3S Socket for 3c/o CR-U relay
Long Description:
The CR-U3S socket is from the CR-U (universal) relay range. The socket is suitable for CR-U relays with 3 c/o (SPDT) output contacts. The socket has screw connection terminals. Pluggable function modules, holder and marker are available as accessories
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Turkiye
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Turkiye
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
35 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Germany
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Supplier Information - TRESA001
Country or Territory of Origin:
Turkiye
Quote Only:
No
Lead Time:
28 day
Product Sales Status:
Active
Made To Order:
No
Stocked At Warehouses:
TRESA001EXPU
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4013614528996
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85369010
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_05
Instructions and Manuals:
1SVC405650M9000
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
38 mm
Product Net Height:
26 mm
Product Net Depth / Length:
75 mm
Product Net Weight:
0.065 kg
Technical
Function:
Accessory for interface relays CR-U
Sub-Function:
Socket for universal relays
Sub-Function 2:
Socket for universal relay 3 c/o
Rated Operational Voltage:
250 V
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 10 A
Rated Insulation Voltage (Ui):
2 V
Mounting Position:
1
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61984

UL 508
Technical UL/CSA
Connecting Capacity Main Circuit UL/CSA:
Flexible with Ferrule 2x 20-16 AWG

Rigid 2x 20-14 AWG

Stranded 2 x 20-14 AWG
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -40 ... +70 °C

Storage -40 ... +70 °C
Maximum Operating Altitude Permissible:
2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CSA Certificate:
CSA_262671_2785566
cURus Certificate:
cURus508_E244328
Declaration of Conformity - CE:
1SVD982020-0001
Declaration of Conformity - UKCA:
1SVD982020-1000
EAC Certificate:
EAC_RU_C-DE.ME77.B.00446-19
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
133 mm
Package Level 1 Depth / Length:
81 mm
Package Level 1 Height:
84 mm
Package Level 1 Gross Weight:
0.652 kg
Package Level 1 EAN:
4013614374364
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001456 - Relay socket
ETIM 8:
EC001456 - Relay socket
ETIM 9:
EC001456 - Relay socket
eClass:
V11.0 : 27371603
UNSPSC:
39122335
E-Number (Finland):
2712801
E-Number (Norway):
4187495
E-Number (Sweden):
4005436
No downloads available
EPLAN DATA CR-U3S
2D & 3D Data CR-U3S
6.3.0.53655