CR-MH
1SVR405659R1000
4013614528989
CR-MH Holder for CR-M socket
The CR-MH holder is from the the CR-M (miniature) relay range. The plastic holder is suitable for CR-M sockets.
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
China
28 day
Inactive
35 day
CZABB004EXPU
Germany
INABB003EXPU
21 day
USSVCEXPU
10 piece
85389099
26 mm
60 mm
23 mm
0.003 kg
Accessory for interface relays CR-M
Plastic holder for miniature relay sockets
none
IEC/EN 61984
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
bag 10 piece
122 mm
180 mm
0.036 kg
4013614373817
K
EC002586 - Accessories for switching relay
EC002586 - Accessories/spare parts for switching relay
V11.0 : 27371692
39122335
2712718
4187436
4005397