CR-PH
1SVR405659R0000
4013614528972
CR-PH Holder for CR-P socket
The CR-PH holder is from the the CR-P (pcb) relay range. The plastic holder is suitable for CR-P sockets.
Germany (DE)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
35 day
CZABB004EXPU
10 piece
85389099
16 mm
39 mm
24 mm
0.002 kg
Accessory for interface relays CR-P
Holder for PCB relay standard sockets
none
IEC/EN 61984
Following EU Directive 2011/65/EU
bag 10 piece
122 mm
180 mm
0.022 kg
4013614373107
K
EC002586 - Accessories for switching relay
EC002586 - Accessories/spare parts for switching relay
V11.0 : 27371692
39122335
2712754
4187350
4005318