1SVR405655R0100
 Loading Images..
No label translation
General Information
Extended Product Type:
CR-P/M 92C
Product ID:
1SVR405655R0100
EAN:
4013614528859
Catalog Description:
CR-P/M 92C Pluggable module varistor and LED red, 110-230VAC/110VDC
Long Description:
The CP-P/M 92C plug-in module is a pluggable funtion module for sockets of the CR-P and CR-M range. This module provides overvoltage protection and a red LED indication. The rated control supply voltage is 110-230 V AC/DC.
Supplier Information - AETAD009
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
160 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Germany
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Ordering
EAN:
4013614528859
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85480090
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
CAD Dimensional Drawing:
EPLAN Data:
Dimensions
Product Net Width:
13 mm
Product Net Height:
24 mm
Product Net Depth / Length:
9 mm
Product Net Weight:
0.003 kg
Technical
Function:
Accessory for interface relays CR-M

Accessory for interface relays CR-P
Sub-Function:
Pluggable function module for pcb and miniature relay sockets
Sub-Function 2:
Overvoltage protection

red LED
Rated Control Supply Voltage (Us):
110 ... 230 V AC/DC
Output:
none
Output Signal:
none
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61984

UL 508
Material Compliance
Conflict Minerals Reporting Template (CMRT):
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Certificates and Declarations
CSA Certificate:
cURus Certificate:
Declaration of Conformity - CE:
Declaration of Conformity - UKCA:
EAC Certificate:
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
130 mm
Package Level 1 Depth / Length:
9 mm
Package Level 1 Height:
180 mm
Package Level 1 Gross Weight:
0.032 kg
Package Level 1 EAN:
4013614373947
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC002586 - Accessories for switching relay
ETIM 8:
EC002586 - Accessories/spare parts for switching relay
ETIM 9:
EC002586 - Accessories/spare parts for switching relay
eClass:
V11.0 : 27371692
UNSPSC:
39122331
E-Number (Finland):
2712732
E-Number (Norway):
4187449
E-Number (Sweden):
4005390
No downloads available