CR-P/M 42
CR-P/M 42
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CR-P/M 42

1SVR405652R0000
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Interface Relays and Optocouplers
- Show Less..
No label translation
General Information
Extended Product Type:
CR-P/M 42
Product ID:
1SVR405652R0000
EAN:
4013614528712
Catalog Description:
CR-P/M 42 Pluggable module diode and LED red, 6-24VDC, A1+, A2-
Long Description:
The CR-P/M 42 plug-in module is a pluggable function module for the CR-P and CR-M range sockets. This module provides reverse polarity protection/free wheeling diode and a red LED indication. The rated control supply voltage is 6-24 V DC.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AUABB004
Country or Territory of Origin:
China
Lead Time:
56 day
Made To Order:
No
Product Sales Status:
Inactive
Quote Only:
No
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4013614528712
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85411000
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_05
Instructions and Manuals:
2CDC110004C0210_05
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132576_EPLAN
Dimensions
Product Net Width:
13 mm
Product Net Height:
24 mm
Product Net Depth / Length:
9 mm
Product Net Weight:
0.003 kg
Technical
Function:
Accessory for interface relays CR-M

Accessory for interface relays CR-P
Sub-Function:
Pluggable function module for pcb and miniature relay sockets
Sub-Function 2:
Reverse polarity protection

Free-wheeling diode

red LED
Rated Control Supply Voltage (Us):
6 ... 24 V DC
Output Signal:
none
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61984

UL 508
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CSA Certificate:
CSA_262671_2785566
cURus Certificate:
cURus508_E244328
Declaration of Conformity - CE:
1SVD982020-0001
Declaration of Conformity - UKCA:
1SVD982020-1000
EAC Certificate:
EAC_RU_C-DE.ME77.B.00446-19
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
130 mm
Package Level 1 Depth / Length:
9 mm
Package Level 1 Height:
180 mm
Package Level 1 Gross Weight:
0.032 kg
Package Level 1 EAN:
4013614373848
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC002586 - Accessories for switching relay
ETIM 8:
EC002586 - Accessories/spare parts for switching relay
ETIM 9:
EC002586 - Accessories/spare parts for switching relay
eClass:
V11.0 : 27371692
UNSPSC:
39122331
E-Number (Finland):
2712721
E-Number (Norway):
4187439
E-Number (Sweden):
4005381
No downloads available
EPLAN DATA CR-P/M 42
2D & 3D Data CR-P/M 42
6.3.0.53655