CR-PLP
CR-PLP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CR-PLP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Interface Relays and Optocouplers
- Show Less..
No label translation
General Information
Extended Product Type:
CR-PLP
Product ID:
1SVR405650R0310
EAN:
4053546062113
Catalog Description:
CR-PLP Push-in socket for 1c/o or 2c/o CR-P relays
Long Description:
The CR-PLP socket is from the CR-P (pcb) relay range. The logical socket with safety isolation is suitable for CR-P relays with 1 or 2 c/o (SPDT) output contacts. The socket has push-in connection terminals. Pluggable function modules, holder and marker are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
42 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4053546062113
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85366990
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_05
Instructions and Manuals:
1SVC405650M9040
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
15.8 mm
Product Net Height:
98.4 mm
Product Net Depth / Length:
42.5 mm
Product Net Weight:
0.036 kg
Technical
Function:
Accessory for interface relays CR-P
Sub-Function:
Socket for PCB relays
Sub-Function 2:
Standard socket for pcb relay 1 c/o or 2 c/o
Rated Operational Voltage:
250 V
Output Signal:
250 V / 10 A
Terminal Type:
Push-in Spring Terminals
Rated Insulation Voltage (Ui):
2000 V
Wire Stripping Length:
10 mm
Recommended Screw Driver:
2.5
Mounting Position:
1
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61984

UL 508
Technical UL/CSA
Connecting Capacity Main Circuit UL/CSA:
Flexible with Ferrule 2x 20-17 AWG

Rigid 2x 20-16 AWG

Stranded 2 x 20-16 AWG
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -40 ... +70 °C

Storage -40 ... +70 °C
Maximum Operating Altitude Permissible:
2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CSA Certificate:
CSA_262671_2785566
cURus Certificate:
cURus508_E244328
Declaration of Conformity - CE:
1SVD982020-0001
Declaration of Conformity - UKCA:
1SVD982020-1000
Container Information
Package Level 1 Units:
carton 10 piece
Package Level 1 Width:
102 mm
Package Level 1 Depth / Length:
163 mm
Package Level 1 Height:
50 mm
Package Level 1 Gross Weight:
0.401 kg
Package Level 1 EAN:
4053546062120
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001456 - Relay socket
ETIM 8:
EC001456 - Relay socket
ETIM 9:
EC001456 - Relay socket
eClass:
V11.0 : 27371603
UNSPSC:
39122335
E-Number (Norway):
4187814
No downloads available
2D & 3D Data CR-PLP
6.3.0.53655