CR-U230AC2
CR-U230AC2
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CR-U230AC2

1SVR405621R3000
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Interface Relays and Optocouplers
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
CR-U230AC2
Product ID:
1SVR405621R3000
EAN:
4013614498411
Catalog Description:
CR-U230AC2 Pluggable interface relay 2c/o, A1-A2=230VAC, 250V/10A
Long Description:
The CR-U230AC2 pluggable interface relay is a univeral relay and is also commonly referred to as an ice cube relay. CR-U relays may be plugged into CR-U sockets and this combination of relay and socket may be seemlessly snap-on mounted onto a DIN Rail. CR-U relays have robust circular pin terminals, designed and manufactured to handle tough, repetitive-use applications  and are more durable than standard relays.This relay operates with a 230 V AC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at  250 V / 10 A, enabling the possibility of switching multiple circuits with a single input signal. The relay has an integrated test button which is used for the manual actuation of the relay by locking it's output contacts. The test button facilitates easy testing and commissioning. The relay also has an integrated LED, which provides the visual indication of the energization of the relay coil. Standard sockets, logic sockets, pluggable function modules, holders and markers are available as accessories.  Standard sockets, logical sockets, pluggable function modules, holder and marker are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
160 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Germany
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Ordering
EAN:
4013614498411
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_05
Instructions and Manuals:
1SVC405600M9000
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
35 mm
Product Net Height:
54.4 mm
Product Net Depth / Length:
35 mm
Product Net Weight:
0.083 kg
Technical
Function:
Pluggable universal interface relay CR-U
Sub-Function:
Relay w/o built in LED
Rated Control Supply Voltage (Us):
230 V AC
Rated Operational Voltage:
250 V AC
Rated Frequency (f):
50 / 60 Hz
Output:
2 c/o (SPDT) contacts
Output Signal:
250 V / 10 A
Terminal Type:
Pin
Rated Operational Current AC-12 (Ie):
(230 V) 10 A
Rated Operational Current AC-15 (Ie):
(120 V) 3 A

(230 V) 1.5 A
Rated Operational Current DC-12 (Ie):
(24 V) 10 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A

(250 V) 0.1 A
Rated Insulation Voltage (Ui):
250 V
Degree of Protection:
IP40
Mounting Position:
1
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61810-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
300 V AC
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
HB
Environmental
Ambient Air Temperature:
Operation -40 ... +55 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
RoHS Information:
1SVD982021-0003
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Certificates and Declarations
CCC Certificate:
CCC_2017010303949759
CQC Certificate:
CQC2017010303949759
CSA Certificate:
CSA_1587291
Declaration of Conformity - CCC:
2020980303000199
Declaration of Conformity - CE:
1SVD982021-0003
Declaration of Conformity - UKCA:
1SVD982021-1000
EAC Certificate:
EAC_RU_C-DE.ME77.B.00446-19
LR Certificate:
LR_05_20002_E5
RMRS Certificate:
RMRS_1740019250
UR Certificate:
UR_E244330
VDE Certificate:
VDE_40019116
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
182 mm
Package Level 1 Depth / Length:
77 mm
Package Level 1 Height:
76 mm
Package Level 1 Gross Weight:
0.87 kg
Package Level 1 EAN:
4013614374074
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001437 - Switching relay
ETIM 8:
EC001437 - Switching relay
ETIM 9:
EC001437 - Switching relay
eClass:
V11.0 : 27371601
UNSPSC:
39122331
E-Number (Finland):
2712795
E-Number (Norway):
4187463
E-Number (Sweden):
4005415
No downloads available
EPLAN DATA CR-U230AC2
2D & 3D Data CR-U230AC2
6.3.0.53655