1SVR405601R3000
 Loading Images..
No label translation
General Information
Extended Product Type:
CR-P230AC2
Product ID:
1SVR405601R3000
EAN:
4013614498251
Catalog Description:
CR-P230AC2 Pluggable interface relay 2c/o, A1-A2=230VAC, 250V/8A
Long Description:
The CR-P230AC2 pluggable interface relay is suitable for direct mounting on a printed circuit board or use in conjunction with ABB's sockets. This relay operates with a 230 V AC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 8 A, enabling the possibility of switching multiple circuits with a single input signal. Coupled with a socket, the compact size of this relay offers possibilities to save space within a control panel. Furthermore, with an IP degree of 67, this relay offers complete protection against ingress of dust and airborne particles & protection against water and liquids, up to and including immersion in up to one meter of water. Standard sockets, logical sockets, pluggable function modules, holder and marker are available as accessories.
Ordering
EAN:
4013614498251
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
CAD Dimensional Drawing:
EPLAN Data:
Dimensions
Product Net Width:
12.7 mm
Product Net Height:
15.7 mm
Product Net Depth / Length:
29 mm
Product Net Weight:
0.014 kg
Technical
Function:
Pluggable pcb interface relay CR-P
Sub-Function:
Relay w/o built in LED
Rated Control Supply Voltage (Us):
230 V AC
Rated Operational Voltage:
400 V AC
Output:
2 c/o (SPDT) contacts
Output Signal:
250 V / 8 A
Terminal Type:
Soldering Pins
Rated Operational Current AC-12 (Ie):
(230 V) 8 A
Rated Operational Current AC-15 (Ie):
(120 V) 3 A

(230 V) 1.5 A
Rated Operational Current DC-12 (Ie):
(24 V) 8 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A

(250 V) 0.1 A
Rated Insulation Voltage (Ui):
400 V
Degree of Protection:
IP67
Mounting Position:
1
Standards:
IEC/EN 61810-1
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
300 V AC
Contact Rating UL/CSA:
B300
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -40 ... +70 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Certificates and Declarations
CCC Certificate:
CSA Certificate:
cUR Certificate:
Declaration of Conformity - CCC:
Declaration of Conformity - CE:
Declaration of Conformity - UKCA:
EAC Certificate:
RMRS Certificate:
UR Certificate:
VDE Certificate:
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
332 mm
Package Level 1 Depth / Length:
17 mm
Package Level 1 Height:
28 mm
Package Level 1 Gross Weight:
0.157 kg
Package Level 1 EAN:
4013614373060
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001437 - Switching relay
ETIM 8:
EC001437 - Switching relay
ETIM 9:
EC001437 - Switching relay
eClass:
V11.0 : 27371601
UNSPSC:
39122331
E-Number (Finland):
2712753
E-Number (Norway):
4187345
E-Number (Sweden):
4005310
No downloads available