CR-SSEP
CR-SSEP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CR-SSEP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Interface Relays and Optocouplers
- Show Less..
No label translation
General Information
Extended Product Type:
CR-SSEP
Product ID:
1SVR405599R0000
EAN:
4013614499432
Catalog Description:
CR-SSEP Separator
Long Description:
The CR-SSEP separator plate is from the CR-S range. It is used for the electrical isolation of adjacent relays at different potentials and the separation of neighboring bridges with different potentials, without a significant  loss of space.Furthermore, it serves as a visual separator when groups of relays are consecutively mounted on a  DIN Rail.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614499432
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_05
Instructions and Manuals:
2CDC117022D0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
2 mm
Product Net Height:
92.7 mm
Product Net Depth / Length:
71.1 mm
Product Net Weight:
0.012 kg
Technical
Function:
Accessory for interface relays CR-S
Sub-Function:
Separator
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
160 mm
Package Level 1 Depth / Length:
86 mm
Package Level 1 Height:
68 mm
Package Level 1 Gross Weight:
0.17 kg
Package Level 1 EAN:
4013614486838
External Classifications and Standards
ETIM 7:
EC002586 - Accessories for switching relay
ETIM 8:
EC002586 - Accessories/spare parts for switching relay
ETIM 9:
EC002586 - Accessories/spare parts for switching relay
eClass:
V11.0 : 27371692
UNSPSC:
39122331
E-Number (Finland):
2712384
E-Number (Sweden):
4001415
No downloads available
2D & 3D Data CR-SSEP
6.3.0.53655