CR-SJB20-BLACK
1SVR405598R0900
4013614499425
CR-SJB20-BLACK Jumper bar 20-pole, black
The CR-SJB20-BLACK jumper bar is from the CR-S range. It is suitable for all CR-S sockets . This jumper bar is used to connect upto 20 CR-S with screw and spring terminals.
Germany (DE)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
160 day
CZABB004EXPU
10 piece
85369010
123.2 mm
16.7 mm
2.8 mm
0.008 kg
Accessory for interface relays CR-S
Jumper bar
20 poles
black color
IEC/EN 63000
IEC/EN 61984
Following EU Directive 2011/65/EU
bag 10 piece
160 mm
86 mm
68 mm
0.132 kg
4013614486821
W
EC002586 - Accessories for switching relay
EC002586 - Accessories/spare parts for switching relay
V11.0 : 27371692
39121426
2712383
4001414