CR-SJB20-RED
1SVR405598R0800
4013614499418
CR-SJB20-RED Jumper bar 20-pole, red
The CR-SJB20-RED jumper bar is from the CR-S range. It is suitable for all CR-S sockets . This jumper bar is used to connect upto 20 CR-S with screw and spring terminals.
10 piece
85369010
123.2 mm
16.7 mm
2.8 mm
0.008 kg
Accessory for interface relays CR-S
Jumper bar
20 poles
red color
IEC/EN 63000
IEC/EN 61984
Following EU Directive 2011/65/EU
bag 10 piece
160 mm
86 mm
68 mm
0.132 kg
4013614486814
W
EC002586 - Accessories for switching relay
EC002586 - Accessories/spare parts for switching relay
V11.0 : 27371692
39121426
2712386
4001413