CR-S230VADC1CRZ
1SVR405541R7210
4013614499388
CR-S230VADC1CRZ Interface relay cpl. 1c/o, A1-A2=230VAC/DC, Output=6A/250VAC
CR-S230VADC1CRZ Interface relay cpl. 1c/o, A1-A2=230VAC/DC, Output=6A/250VAC spring terminals
10 piece
85364900
6.2 mm
76.6 mm
94.7 mm
0.03 kg
Fully assembled interface relay CR-S
Relay with standard contacts
230 V AC/DC
1 C/O (SPDT) Contact
250 V / 6 A
Spring Terminals
(230 V) 6 A
(24 V) 6 A
(24 V) 1 A
Terminals IP20
Flexible 2.5 mm²
Rigid 2.5 mm²
0.5 N·m
7 mm
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
CAN/CSA C22.2 No.14
IEC/EN 63000
IEC/EN 61810-1
IEC/EN 61984
UL 508
Flexible 14 AWG
Rigid 14 AWG
4.42 in·lb
Operation -40 ... +55 °C
Storage 0 ... +40 °C
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
box 10 piece
93 mm
66 mm
81 mm
0.32 kg
4013614486753
K
EC001437 - Switching relay
V11.0 : 27371601
39122331
2712380
4001410