CR-S110VADC1CRS
1SVR405541R6110
4013614499326
CR-S110VADC1CRS Interface relay cpl. 1c/o, A1-A2=110VAC/DC, Output=6A/250VAC
CR-S110VADC1CRS Interface relay cpl. 1c/o, A1-A2=110VAC/DC, Output=6A/250VAC screw terminals
Germany
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
160 day
CZABB004EXPU
10 piece
85364900
6.3 mm
76.4 mm
88.5 mm
0.03 kg
Fully assembled interface relay CR-S
Relay with standard contacts
110 V AC/DC
1 C/O (SPDT) Contact
250 V / 6 A
Screw Terminals
(230 V) 6 A
(24 V) 6 A
(24 V) 1 A
Terminals IP20
Flexible 2.5 mm²
Rigid 2.5 mm²
0.5 N·m
7 mm
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
CAN/CSA C22.2 No.14
IEC/EN 63000
IEC/EN 61810-1
IEC/EN 61984
UL 508
Flexible 14 AWG
Rigid 14 AWG
4.42 in·lb
Operation -40 ... +55 °C
Storage 0 ... +40 °C
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
box 10 piece
93 mm
66 mm
81 mm
0.32 kg
4013614486692
K
EC001437 - Switching relay
V11.0 : 27371601
39122331
2712374
4001404