CR-S024VADC1CRZ
1SVR405541R3210
4013614499302
CR-S024VADC1CRZ Interface relay cpl. 1c/o, A1-A2=24VAC/DC, Output=6A/250VAC
CR-S024VADC1CRZ Interface relay cpl. 1c/o, A1-A2=24VAC/DC, Output=6A/250VAC spring terminals
No
Germany
23 day
Standard delivery time 23 day
Active
BRAPR001EXPU
4001
Product under warranty must be returned
0 day
Standard delivery time 0 day
CHNOR001EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
-250V;-6A;CR-S024VADC1CRZ Interface rela
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
ZATAD021EXPU
10 piece
85364900
6.2 mm
76.6 mm
94.7 mm
0.03 kg
Fully assembled interface relay CR-S
Relay with standard contacts
24 V AC/DC
1 C/O (SPDT) Contact
250 V / 6 A
Spring Terminals
(230 V) 6 A
(24 V) 6 A
(24 V) 1 A
Terminals IP20
Flexible 2.5 mm²
Rigid 2.5 mm²
0.5 N·m
7 mm
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
CAN/CSA C22.2 No.14
IEC/EN 63000
IEC/EN 61810-1
IEC/EN 61984
UL 508
Flexible 14 AWG
Rigid 14 AWG
4.42 in·lb
Operation -40 ... +70 °C
Storage 0 ... +40 °C
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
box 10 piece
93 mm
66 mm
81 mm
0.32 kg
4013614486678
K
EC001437 - Switching relay
V11.0 : 27371601
39122331
2712372
4001402