CR-S110/125VADC1SZ
1SVR405521R6200
4013614499258
CR-S110/125VADC1SZ Socket 1c/o, A1-A2=110-125VAC/DC, 250VAC
CR-S110/125VADC1SZ Socket 1c/o, A1-A2=110-125VAC/DC, 250VAC spring terminals
10 piece
85369010
6.2 mm
76.6 mm
94.7 mm
0.025 kg
Accessory for interface relays CR-S
Socket
110 ... 125 V AC/DC
250 V AC
Spring Terminals
(230 V) 6 A
250 V
IP20
Terminals IP20
Flexible 2.5 mm²
Rigid 2.5 mm²
0.5 N·m
7 mm
1
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
CAN/CSA C22.2 No.14
IEC/EN 63000
IEC/EN 61984
UL 508
Flexible 14 AWG
Rigid 14 AWG
4.42 in·lb
Flexible with Ferrule 20 ... 14 AWG
Rigid 2x 20-14 AWG
Stranded 20 ... 14 AWG
V-0
Operation -40 ... +55 °C
Storage -40 ... +85 °C
Without Derating 2000 m
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
box 10 piece
93 mm
66 mm
81 mm
0.26 kg
4013614486388
K
EC001456 - Relay socket
V11.0 : 27371603
39122335
2712367
4001397