CR-S048/060VADC1SZ
CR-S048/060VADC1SZ
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CR-S048/060VADC1SZ

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Interface Relays and Optocouplers
- Show Less..
No label translation
General Information
Extended Product Type:
CR-S048/060VADC1SZ
Product ID:
1SVR405521R5200
EAN:
4013614499234
Catalog Description:
CR-S048/060VADC1SZ Socket 1c/o, A1-A2=48-60VAC/DC, 250VAC
Long Description:
CR-S048/060VADC1SZ Socket 1c/o, A1-A2=48-60VAC/DC, 250VAC spring terminals
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614499234
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85369010
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_05
Instructions and Manuals:
1SVC405650M9010
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC179468_EPLAN
Dimensions
Product Net Width:
6.2 mm
Product Net Height:
76.6 mm
Product Net Depth / Length:
94.7 mm
Product Net Weight:
0.025 kg
Technical
Function:
Accessory for interface relays CR-S
Sub-Function:
Socket
Rated Control Supply Voltage (Us):
48 ... 60 V AC/DC
Rated Operational Voltage:
250 V AC
Terminal Type:
Spring Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 6 A
Rated Insulation Voltage (Ui):
250 V
Degree of Protection:
IP20

Terminals IP20
Connecting Capacity:
Flexible 2.5 mm²

Rigid 2.5 mm²
Tightening Torque:
0.5 N·m
Wire Stripping Length:
7 mm
Mounting Position:
1
Mounting on DIN Rail:
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61984

UL 508
Technical UL/CSA
Connecting Capacity UL/CSA:
Flexible 14 AWG

Rigid 14 AWG
Tightening Torque UL/CSA:
4.42 in·lb
Connecting Capacity Main Circuit UL/CSA:
Flexible with Ferrule 20 ... 14 AWG

Rigid 2x 20-14 AWG

Stranded 20 ... 14 AWG
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -40 ... +70 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Information:
1SVD981001-4401
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Certificates and Declarations
CSA Certificate:
CSA_262671_2785566
cURus Certificate:
cURus508_E244328
Declaration of Conformity - CE:
1SVD982017-0001
Declaration of Conformity - UKCA:
1SVD982017-1000
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
93 mm
Package Level 1 Depth / Length:
66 mm
Package Level 1 Height:
81 mm
Package Level 1 Gross Weight:
0.26 kg
Package Level 1 EAN:
4013614486364
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001456 - Relay socket
ETIM 8:
EC001456 - Relay socket
ETIM 9:
EC001456 - Relay socket
eClass:
V11.0 : 27371603
UNSPSC:
39122335
E-Number (Finland):
2712365
E-Number (Sweden):
4001395
No downloads available
EPLAN DATA CR-S048/060VADC1SZ
2D & 3D Data CR-S048/060VADC1SZ
6.3.0.53655