CR-S005VDC1R
CR-S005VDC1R
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CR-S005VDC1R

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Interface Relays and Optocouplers
- Show Less..
No label translation
General Information
Extended Product Type:
CR-S005VDC1R
Product ID:
1SVR405501R1010
EAN:
4013614499081
Catalog Description:
CR-S005VDC1R Pluggable interface relay 1c/o, A1-A2=5VDC, Output=6A/250VAC
Long Description:
The CR-S005VDC1R is a slim pluggable interface relay is suitable for direct mounting on a printed circuit board or use in conjunction with ABB's sockets. Plugged into a socket, the combination of relay and socket may be seemlessly snap-on mounted onto a DIN Rail. This relay operates with a 05 V DC rated control supply voltage and has a 1 c/o (SPDT) output with contacts rated at  250 V / 6 A.This slim pluggable interface relays may be used for electrical isolation, amplification and signal matching. The CR-S relays are 6.2 mm wide and therefore allow for the switching of high currents on a small footprint. Moreover, CR-S relays are UL 94-V0 certified, improving safety by providing high levels flame retardation. Screw and spring sockets, jumper bars and markers are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614499081
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_05
Instructions and Manuals:
2CDC117022D0201
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC179468_EPLAN
Dimensions
Product Net Width:
5 mm
Product Net Height:
15 mm
Product Net Depth / Length:
28 mm
Product Net Weight:
0.005 kg
Technical
Function:
Pluggable slim interface relay CR-S
Sub-Function:
Relay with standard contacts
Rated Control Supply Voltage (Us):
5 V DC
Output:
1 C/O (SPDT) Contact
Output Signal:
250 V / 6 A
Rated Operational Current AC-12 (Ie):
(230 V) 6 A
Rated Operational Current DC-12 (Ie):
(24 V) 6 A
Rated Operational Current DC-13 (Ie):
(24 V) 1 A
Degree of Protection:
IP20
Overvoltage Category:
III
Pollution Degree:
2
Standards:
CAN/CSA C22.2 No.14

IEC/EN 61810-1

UL 508
Environmental
Ambient Air Temperature:
Operation -40 ... +85 °C

Storage 0 ... +40 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CQC Certificate:
CQC_14002108002
CSA Certificate:
CSA_262671-2785865
cUR Certificate:
cUR_E244330
Declaration of Conformity - CE:
No declaration needed
UR Certificate:
UR_E244330
VDE Certificate:
VDE_40039479
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
300 mm
Package Level 1 Depth / Length:
7.4 mm
Package Level 1 Height:
23.7 mm
Package Level 1 Gross Weight:
0.06 kg
Package Level 1 EAN:
4013614486418
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001437 - Switching relay
ETIM 8:
EC001437 - Switching relay
ETIM 9:
EC001437 - Switching relay
eClass:
V11.0 : 27371601
UNSPSC:
39122331
E-Number (Finland):
2712351
E-Number (Sweden):
4001380
No downloads available
EPLAN DATA CR-S005VDC1R
2D & 3D Data CR-S005VDC1R
6.3.0.53655