CP-C.1 24/20.0
CP-C.1 24/20.0
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CP-C.1 24/20.0

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Power Supplies
  5. CP-C.1
- Show Less..
No label translation
General Information
Extended Product Type:
CP-C.1 24/20.0
Product ID:
1SVR360763R1001
EAN:
4013614503832
Catalog Description:
CP-C.1 24/20.0 Power supply In:100-240VAC/90-300VDC Out:DC 24V/20A
Long Description:
The CP-C.1 24/20.0 is a power supply from the CP-C.1 range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-300 V DC, rated input voltage is 110-240 V AC. The rated output power is 480 W, rated output current is 20 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 30 % and allows parallel operation to increase capacity and to enable redundancy. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
95 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85044095
Popular Downloads
Data Sheet, Technical Information:
2CDC114106D0201
Instructions and Manuals:
1SVC360560M0000
Dimensions
Product Net Width:
82 mm
Product Net Height:
129.4 mm
Product Net Depth / Length:
136 mm
Product Net Weight:
1.57 kg
Container Information
Package Level 1 Width:
110 mm
Package Level 1 Depth / Length:
168 mm
Package Level 1 Height:
160 mm
Package Level 1 Gross Weight:
1.7 kg
Package Level 1 EAN:
4013614503832
Package Level 1 Units:
box 1 piece
Technical
Function:
Switch mode power supply
Number of Phases:
1-phase
Rated Input Voltage (UIN):
100 ... 240 V AC

90 ... 300 V DC
Input Voltage (Uin):
85 ... 264 V AC

90 ... 300 V DC
Typical Input Current:
(115 V AC) 4.6 A

(230 V AC) 2.3 A
Hold-up Time:
(230 V AC) min. 40 ms
Rated Frequency (f):
50 / 60 Hz
Rated Frequency Limits:
45 ... 65 Hz
Characteristic of Output:
U/I characteristic curve with power reserve
Rated Output Power:
480 W
Output Power:
480 W
Rated Output Voltage:
24 V DC
Output Voltage (Uout):
24 V DC
Rated Output Current:
-25 °C ... +40 °C 26 A

-25 °C ... +60 °C 20 A
Output Current:
20 A
Output Current Maximum (Iout):
26 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit / Output Circuit 4 kV

Input Circuit / PE 4 kV

Input Circuit / Relay Contact 4 kV

Output Circuit / PE 0.5 kV

Output Circuit 0.5 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Input Circuit / PE 300 V

Input Circuit / Relay Contact 300 V

Output Circuit / PE 50 V
Degree of Protection:
Housing IP20

Terminals IP20
Pollution Degree:
2
Connecting Capacity Input Circuit:
Flexible with Ferrule 0.5 ... 2.5 mm²

Flexible 0.5 ... 2.5 mm²

Rigid 0.5 ... 4 mm²
Connecting Capacity Output Circuit:
Flexible with Ferrule 2.5 ... 10 mm²

Flexible 2.5 ... 10 mm²

Rigid 2.5 ... 16 mm²
Tightening Torque:
Auxiliary Circuit 0.5 N·m

Input Circuit 0.5 N·m

Output Circuit 1.2 N·m
Wire Stripping Length:
Auxiliary Circuit 8 mm

Input Circuit 8 mm

Output Circuit 10 mm
Recommended Screw Driver:
Input Circuit / Output Circuit PH1

Input Circuit / Output Circuit 0.8 x 4
Minimum Mounting Distance:
Electrical Conductive Board, Horizontal 25 mm

Electrical Conductive Board, Vertical 25 mm

Other Device Same Type, Horizontal 25 mm

Other Device Same Type, Vertical 25 mm
Mounting Position:
Position 1

7
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.107.1

IEC/EN 63000

IEC/EN 61000-6-2

IEC/EN 61000-6-3

IEC/EN 61204

UL 508

IEC/EN 61010-1

UL 61010-1

UL 61010-2-201
Technical UL/CSA
Connecting Capacity Input Circuit UL/CSA:
Flexible with Ferrule 20-12 AWG

Flexible 20-12 AWG

Rigid 20-10 AWG
Connecting Capacity Output Circuit UL/CSA:
Flexible 12-8 AWG

Rigid 12-6 AWG
Tightening Torque UL/CSA:
Input Circuit 4.4 in·lb

Output Circuit 10.5 in·lb
Electromagnetic Compatibility
Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
Level 4 Air Discharge 15 kV

Level 4 Contact Discharge 8 kV
Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3:
Level 3 10 V/m
Electrical Fast Transient (Burst Immunity) acc. to IEC 61000-4-4:
Level 4 Power Supply Port Signal 4 kV
Surge Immunity acc. to IEC 61000-4-5:
Level 4 Line-to-Ground  4 kV

Level 4 Line-to-Line 2 kV
Conducted Disturbances Immunity acc. to IEC 61000-4-6:
Level 3 10 V
Electromagnetic Compatibility (EMC):
Immunity - Class B

Emission - Class B
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
5000 m
Resistance to Damp Heat acc. to IEC 60068-2-30:
Test Db: 55°C, 2 cycles
Resistance to Shock acc. to IEC 60068-2-27:
30g 3 shocks 6 ms
Resistance to Vibrations:
±0.15 mm 10 ... 58 Hz

10 Sweep Cycles Each Axis: 2g 58 ... 150 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD982001-4501
RoHS Declaration:
1SVD982001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006535
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
ABS Certificate:
ABS_17-HG1591548-2-PDA
CB Certificate:
CB_DK_103862_A2_UL
cULus Certificate:
cULus508_20161102-E174460
cURus Certificate:
cURus60950_E196145-A11-UL
cURusANSI-12-12_20161122_E317914
Declaration of Conformity - CE:
1SVD982010-00
Declaration of Conformity - UKCA:
1SVD982010-10
DNV GL Certificate:
DNV_GL_TAA00000YB_1
SEMI Certificate:
SEMI_F47_4787681819-2
External Classifications and Standards
Object Classification Code:
T
ETIM 9:
EC002540 - DC-power supply
ETIM 10:
EC002540 - DC-power supply
eClass:
V11.0 : 27040701
UNSPSC:
39121004
E-Number (Finland):
2712542
E-Number (Norway):
6609455
E-Number (Sweden):
5213181
No downloads available
EPLAN DATA CP-C.1 24/20.0
6.3.0.53655