CP-C.1 24/5.0
1SVR360563R1001
4013614503818
CP-C.1 24/5.0 Power supply In:100-240VAC/90-300VDC Out:DC 24V/5A
The CP-C.1 24/5.0 is a power supply from the CP-C.1 range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-300 V DC, rated input voltage is 110-240 V AC. The rated output power is 120 W, rated output current is 5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 50 % and allows parallel operation to increase capacity and to enable redundancy. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories.
Germany
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
32 day
From stock if available, otherwise Target delivery time is 32 day
BRAPR001EXPU
4001
From stock if available, otherwise Target delivery time is 0 day
CHNOR001EXPU
CHSEC006EXPU
CLABB001EXPU
CNIAB001EXPU
China
77 day
Inactive
COABB001EXPU
35 day
CZABB004EXPU
7 day
DEAPREXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
tulo:100-240VAC/90-350VDC
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
Finland
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
47 day
USSVCEXPU
ZATAD021EXPU
1 piece
85044095
40 mm
129.4 mm
136 mm
0.74 kg
70 mm
168 mm
160 mm
0.87 kg
box 1 piece
Switch mode power supply
1-phase
100 ... 240 V AC
90 ... 300 V DC
85 ... 264 V AC
(115 V AC) 1.1 A
(230 V AC) 0.6 A
(230 V AC) min. 50 ms
50 / 60 Hz
45 ... 65 Hz
U/I characteristic curve with power reserve
120 W
24 V DC
-25 °C ... +40 °C 7.5 A
-25 °C ... +60 °C 5 A
5 A
7.5 A
Input Circuit / Output Circuit 4 kV
Input Circuit / PE 4 kV
Input Circuit / Relay Contact 4 kV
Output Circuit / PE 0.5 kV
Output Circuit 0.5 kV
Input Circuit / Output Circuit 300 V
Input Circuit / PE 300 V
Input Circuit / Relay Contact 300 V
Output Circuit / PE 50 V
Housing IP20
Terminals IP20
2
Flexible with Ferrule 0.5 ... 2.5 mm²
Flexible 0.5 ... 2.5 mm²
Rigid 0.5 ... 4 mm²
Auxiliary Circuit 0.5 N·m
Input Circuit 0.5 N·m
Output Circuit 0.5 N·m
Auxiliary Circuit 8 mm
Input Circuit 8 mm
Output Circuit 8 mm
Input Circuit / Output Circuit PH1
Input Circuit / Output Circuit 0.8 x 4
Electrical Conductive Board, Horizontal 25 mm
Electrical Conductive Board, Vertical 25 mm
Other Device Same Type, Horizontal 25 mm
Other Device Same Type, Vertical 25 mm
Position 1
7
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
CAN/CSA C22.2 No.107.1
IEC/EN 63000
IEC/EN 61000-6-2
IEC/EN 61000-6-3
IEC/EN 61204
UL 508
IEC/EN 61010-1
UL 61010-1
UL 61010-2-201
Flexible with Ferrule 20-12 AWG
Flexible 20-12 AWG
Rigid 20-10 AWG
Input Circuit 4.4 in·lb
Output Circuit 4.4 in·lb
Level 4 Air Discharge 15 kV
Level 4 Contact Discharge 8 kV
Level 3 10 V/m
Level 4 Power Supply Port Signal 4 kV
Level 4 Line-to-Ground 4 kV
Level 4 Line-to-Line 2 kV
Level 3 10 V
Immunity - Class B
Emission - Class B
Operation -25 ... +70 °C
Storage -40 ... +85 °C
5000 m
Test Db: 55°C, 2 cycles
30g 3 shocks 6 ms
±0.15 mm 10 ... 58 Hz
10 Sweep Cycles Each Axis: 2g 58 ... 150 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
T
EC002540 - DC-power supply
V11.0 : 27040701
39121004
2712518
6609457
5213179