CP-S.1 24/40.0
CP-S.1 24/40.0
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CP-S.1 24/40.0

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Power Supplies
  5. CP-S.1
- Show Less..
No label translation
General Information
Extended Product Type:
CP-S.1 24/40.0
Product ID:
1SVR320861R1000
EAN:
4013614561139
Catalog Description:
CP-S.1 24/40.0 Power supply In:110-240VAC/110-250VDC Out:DC 24V/40A
Long Description:
The CP-S.1 24/40.0 is a power supply from the new generation CP-S.1 range. The primary switch mode power supply offers a wide range input of 99-264 V AC and 99-277 V DC, rated input voltage is 110-240 V AC, respectively 110-250 V DC. The rated output power is 960 W, rated output current is 40 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 24 to 28 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 150 % for 5 s and allows parallel operation to increase capacity and to enable redundancy. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85044095
Popular Downloads
Data Sheet, Technical Information:
1SAC200141H0001
Instructions and Manuals:
1SVC320360M0000
Wiring Diagram:
9AKK107992A8774
Dimensions
Product Net Width:
125 mm
Product Net Height:
129.4 mm
Product Net Depth / Length:
127 mm
Product Net Weight:
2.49 kg
Container Information
Package Level 1 Width:
178 mm
Package Level 1 Depth / Length:
168 mm
Package Level 1 Height:
188 mm
Package Level 1 Gross Weight:
2.86 kg
Package Level 1 EAN:
4013614561139
Package Level 1 Units:
box 1 piece
Package Level 2 Width:
350 mm
Package Level 2 Depth / Length:
555 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
18.5 kg
Package Level 2 Units:
carton 6 piece
Technical
Function:
Switch mode power supply
Number of Phases:
1-phase
Rated Input Voltage (UIN):
110 ... 240 V AC

110 ... 250 V DC
Input Voltage (Uin):
99 ... 264 V AC

99 ... 277 V DC
Typical Input Current:
(115 V AC) 9.5 A

(230 V AC) 5 A
Hold-up Time:
(230 V AC) min. 20 ms
Rated Frequency (f):
50 / 60 Hz

DC
Rated Frequency Limits:
45 ... 65 Hz
Characteristic of Output:
U/I characteristic curve with power reserve
Output Power:
960 W
Rated Output Voltage:
24 V DC
Output Voltage (Uout):
24 V DC
Output Current:
40 A
Output Current Maximum (Iout):
60 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit / Output Circuit 4 kV

Input Circuit / PE 4 kV

Input Circuit / Relay Contact 4 kV

Output Circuit / PE 0.8 kV

Output Circuit 0.8 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Input Circuit / PE 300 V

Input Circuit / Relay Contact 300 V

Output Circuit / PE 50 V
Degree of Protection:
Housing IP20

Terminals IP20
Pollution Degree:
2
Connecting Capacity Input Circuit:
Flexible with Ferrule 0.5 ... 10.0 mm²

Flexible 0.5 ... 10.0 mm²

Rigid 0.5 ... 10.0 mm²
Connecting Capacity Output Circuit:
Flexible with Ferrule 0.5 ... 10 mm²

Flexible 0.5 ... 10.0 mm²

Rigid 0.5 ... 10.0 mm²
Tightening Torque:
2.8 N·m

Input Circuit 1.47 N·m

Output Circuit 1.47 N·m
Wire Stripping Length:
Auxiliary Circuit 7 mm

Input Circuit 10 mm

Output Circuit 10 mm
Recommended Screw Driver:
PH2

1 x 5.5

Input Circuit / Output Circuit PH2
Minimum Mounting Distance:
Other Device Same Type, Horizontal 25 mm

Other Device Same Type, Vertical 50 mm
Mounting Position:
1
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Technical UL/CSA
Connecting Capacity Input Circuit UL/CSA:
Flexible with Ferrule 20-8 AWG

Flexible 20-8 AWG

Rigid 20-8 AWG
Connecting Capacity Output Circuit UL/CSA:
Flexible with Ferrule 20-8 AWG

Flexible 20-8 AWG

Rigid 20-8 AWG
Tightening Torque UL/CSA:
Input Circuit 13 in·lb

Output Circuit 13 in·lb
Electromagnetic Compatibility
Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
Level 4 Air Discharge 15 kV

Level 4 Contact Discharge 8 kV
Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3:
Level 3 10 V/m
Surge Immunity acc. to IEC 61000-4-5:
Level 4 Line-to-Ground  4 kV

Level 4 Line-to-Line 2 kV
Electromagnetic Compatibility (EMC):
Immunity - Class B

Emission - Class B
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
5000 m
Resistance to Damp Heat acc. to IEC 60068-2-30:
Test Db: 55°C, 2 cycles
Resistance to Shock acc. to IEC 60068-2-27:
30g 3 shocks 6 ms
Resistance to Vibrations:
±0.15 mm 10 ... 58 Hz

10 Sweep Cycles Each Axis: 2g 58 ... 150 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD982001-4501
RoHS Declaration:
1SVD982001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
8813066c-d5b7-4c77-a7a3-21675aef727a Germany
Simplified SCIP:
0499dcb8-d039-4ae0-af28-93e61c8c5a46 Netherlands

0814bc51-d9ed-4538-aba7-c662c0a50724 Germany

140e05d1-0b44-4c38-929b-0f9a823a64ee Poland

184cf0db-6a96-47b6-b74c-a4e5de367fec Czech Republic

1fe8d86b-a06a-4f43-aa11-e03354fc09fd Germany

2789a533-a6ae-420d-b00f-90ea2d3b0182 Belgium

2794299e-df1e-4923-acc7-5030e3919aac Spain

28492e48-c5cf-40fb-8968-ed8d332f8e21 Norway

2869396b-8ba5-4cd7-b361-15e254a3b60a Finland

301bb389-d362-48cd-8e19-05233544efc5 Sweden

32a555d7-e6f9-4080-803e-2821d0f3b49a Sweden

469e4d47-2a55-4d05-a2b4-fd02c5ef94ce Hungary

51ddeb05-125e-4580-8083-a4f30f746dc9 France

527ebfc2-a851-4eef-9127-fd6c40bb54b9 Belgium

5b4e7758-f927-4eb7-84b8-a46f7d2f1234 Croatia

6bde752d-fa75-45ad-b6c9-5a547c4bb365 Hungary

8b7117d7-a82c-49e5-a11d-984f4617f508 Portugal

8f7b2cc5-3519-4546-bf97-08c0dd74b2f3 Estonia

b66c890a-f66e-4cd8-b5f8-533f1063f3cb Greece

b706b933-404d-4fc2-b718-58998c0d2e8b Denmark

b7706c17-adc5-4a7e-aef4-960d2a035c96 Poland

be7abafa-215e-464c-88ab-c5b86f7d2885 Bulgaria

cce756a7-68f4-4ea6-8c5e-50bfc0ced45c Germany

cd5d2142-9c5f-4416-a11c-3420b8cf0444 Poland

d20edd36-46ab-4912-b8d6-9d1483d469f4 Italy

da528829-4b26-44dc-8fc6-5570debd7329 Germany

fb8d8208-0b11-43b7-8946-73f425122e70 France
Toxic Substances Control Act - TSCA:
2CMT2023-006535
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
CB_DE_2-029958-M1
cULus Certificate:
cULus61010-1_E174460
cULus121201_E523399
Declaration of Conformity - CE:
1SVD982043-00
Declaration of Conformity - UKCA:
1SVD982043-10
DNV Certificate:
DNV_TAA0000300
SEMI Certificate:
9AKK108470A0207
External Classifications and Standards
Object Classification Code:
T
ETIM 9:
EC002540 - DC-power supply
ETIM 10:
EC002540 - DC-power supply
eClass:
V11.0 : 27040701
UNSPSC:
39121004
E-Number (Finland):
2712890
E-Number (Norway):
6608904
E-Number (Sweden):
5213658
No downloads available
EPLAN DATA CP-S.1 24/40.0
2D & 3D Data CP-S.1 24/40.0
6.3.0.53655