CP-S.1 24/20.0
CP-S.1 24/20.0
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CP-S.1 24/20.0

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Power Supplies
  5. CP-S.1
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
CP-S.1 24/20.0
Product ID:
1SVR320761R1000
EAN:
4013614561122
Catalog Description:
CP-S.1 24/20.0 Power supply In:100-240VAC/100-250VDC Out:DC 24V/20A
Long Description:
The CP-S.1 24/20.0 is a power supply from the new generation CP-S.1 range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-277 V DC, rated input voltage is 100-240 V AC, respectively 100-250 V DC. The rated output power is 480 W, rated output current is 20 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 24 to 28 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 150 % for 5 s and allows parallel operation to increase capacity and to enable redundancy. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
28 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Germany
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85044095
Popular Downloads
Data Sheet, Technical Information:
1SAC200140H0001
Instructions and Manuals:
1SVC320360M0000
Wiring Diagram:
9AKK107992A8774
Dimensions
Product Net Width:
68 mm
Product Net Height:
129.4 mm
Product Net Depth / Length:
127 mm
Product Net Weight:
1.355 kg
Container Information
Package Level 1 Width:
119 mm
Package Level 1 Depth / Length:
158 mm
Package Level 1 Height:
188 mm
Package Level 1 Gross Weight:
1.6 kg
Package Level 1 EAN:
4013614561122
Package Level 1 Units:
box 1 piece
Package Level 2 Width:
375 mm
Package Level 2 Depth / Length:
495 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
15.7 kg
Package Level 2 Units:
carton 9 piece
Technical
Function:
Switch mode power supply
Number of Phases:
1-phase
Rated Input Voltage (UIN):
100 ... 240 V AC

100 ... 250 V DC
Input Voltage (Uin):
85 ... 264 V AC

90 ... 277 V DC
Typical Input Current:
(115 V AC) 4.85 A

(230 V AC) 2.55 A
Hold-up Time:
(230 V AC) min. 20 ms
Rated Frequency (f):
50 / 60 Hz

DC
Rated Frequency Limits:
45 ... 65 Hz
Characteristic of Output:
U/I characteristic curve with power reserve
Rated Output Power:
480 W
Output Power:
480 W
Rated Output Voltage:
24 V DC
Output Voltage (Uout):
24 V DC
Output Current:
20 A
Output Current Maximum (Iout):
30 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit / Output Circuit 4 kV

Input Circuit / PE 4 kV

Input Circuit / Relay Contact 4 kV

Output Circuit / PE 0.8 kV

Output Circuit 0.8 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Input Circuit / PE 300 V

Input Circuit / Relay Contact 300 V

Output Circuit / PE 50 V
Degree of Protection:
Housing IP20

Terminals IP20
Pollution Degree:
2
Connecting Capacity Input Circuit:
Flexible with Ferrule 0.5 ... 4.0 mm²

Flexible 0.5 ... 4.0 mm²

Rigid 0.5 ... 4 mm²
Connecting Capacity Output Circuit:
Flexible with Ferrule 0.5 ... 4.0 mm²

Flexible 0.5 ... 4.0 mm²

Rigid 0.5 ... 4 mm²
Tightening Torque:
Input Circuit 0.5 N·m

Output Circuit 1.13 N·m
Wire Stripping Length:
Auxiliary Circuit 7 mm

Input Circuit 9 mm

Output Circuit 9 mm
Recommended Screw Driver:
PH1

0.8 x 4

Input Circuit / Output Circuit PH1
Minimum Mounting Distance:
Other Device Same Type, Horizontal 30 mm

Other Device Same Type, Vertical 50 mm
Mounting Position:
1
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Technical UL/CSA
Connecting Capacity Input Circuit UL/CSA:
Flexible with Ferrule 20-12 AWG

Flexible 20-12 AWG

Rigid 20-12 AWG
Connecting Capacity Output Circuit UL/CSA:
Flexible with Ferrule 20-12 AWG

Flexible 20-12 AWG

Rigid 20-12 AWG
Tightening Torque UL/CSA:
Input Circuit 4.4 in·lb

Output Circuit 4.4 in·lb
Electromagnetic Compatibility
Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
Level 4 Air Discharge 15 kV

Level 4 Contact Discharge 8 kV
Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3:
Level 3 10 V/m
Surge Immunity acc. to IEC 61000-4-5:
Level 4 Line-to-Ground  4 kV

Level 4 Line-to-Line 2 kV
Electromagnetic Compatibility (EMC):
Immunity - Class B

Emission - Class B
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
5000 m
Resistance to Damp Heat acc. to IEC 60068-2-30:
Test Db: 55°C, 2 cycles
Resistance to Shock acc. to IEC 60068-2-27:
30g 3 shocks 6 ms
Resistance to Vibrations:
±0.15 mm 10 ... 58 Hz

10 Sweep Cycles Each Axis: 2g 58 ... 150 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD982001-4501
RoHS Declaration:
1SVD982001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
154206ab-cc6a-4d1d-b848-8637e7fc5a1f Germany
Simplified SCIP:
084e71f1-2f40-4f6f-b5d1-b232658f5bed Belgium

15806d1d-1e31-430f-856c-1cec8a34598e Czech Republic

2160595e-3c9e-414f-ab40-62e2b1a88670 Norway

2bd2d658-5d34-442e-9596-65aa9861cfff Sweden

3c6f9d2e-a7be-425d-847e-56c1b0575d0b Portugal

4adb4710-4434-429c-b13b-d25432c1e5e2 Germany

4b612490-c310-4258-a52d-60912f2572f2 Germany

56d536cb-2e2c-4b68-98b5-b42627ca01a2 Hungary

60da36c3-4dff-436f-9310-cb5a04ff7d1d Poland

6cdb1dbb-fccd-42f8-aa4a-8a745df3cf1d France

8595d650-5a7c-4e70-bab6-d06e0d4912ac Italy

8ec3ecc3-84be-4901-b93d-bf75d11bc9a3 Hungary

9b18635a-0d97-445f-a741-e874c158fdbf Germany

9dea6ecb-1427-411a-9235-8b3c2df77dd5 Belgium

a26c82ec-eb8f-432b-ac9d-80d8a813ab67 Spain

a7e57bd7-a3c3-41eb-9285-831dcebda077 Denmark

b2137767-ad94-4046-8148-c735ee44e544 Netherlands

b6cc3a0b-6b99-4191-8200-0605c865fe75 Croatia

bccaad5b-b56a-44a7-88c8-c3a1402ec50d Poland

c80c8b49-ebc2-41ed-a55d-fa508ac6ae42 France

caa335b3-095a-454e-ba68-2fd31229df22 Finland

e8cd7c7b-253f-488d-9c5c-0e56db240739 Estonia

ebffd1f9-4a93-4186-88e9-2bf33eb87f74 Sweden

f18df6c4-0d03-4380-81d6-4de04118adf9 Greece

f6918158-863e-4392-9545-2557122b39a4 Germany

fa8ae053-536e-472d-b925-75a884717d34 Bulgaria

fb868a1a-8133-496c-9e71-f29f9e2227f7 Poland
Toxic Substances Control Act - TSCA:
2CMT2023-006535
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
CB_DE_2-029956
cULus Certificate:
cULus61010-1_E174460
cULus121201_E523399
Declaration of Conformity - CE:
1SVD982043-00
Declaration of Conformity - UKCA:
1SVD982043-10
DNV Certificate:
DNV_TAA0000300
SEMI Certificate:
9AKK108470A0206
External Classifications and Standards
Object Classification Code:
T
ETIM 9:
EC002540 - DC-power supply
ETIM 10:
EC002540 - DC-power supply
eClass:
V11.0 : 27040701
UNSPSC:
39121004
E-Number (Finland):
2712889
E-Number (Norway):
6608903
E-Number (Sweden):
5213657
No downloads available
EPLAN DATA CP-S.1 24/20.0
2D & 3D Data CP-S.1 24/20.0
6.3.0.53655