CP-S.1 24/10.0
CP-S.1 24/10.0
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CP-S.1 24/10.0

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Power Supplies
  5. CP-S.1
- Show Less..
No label translation
General Information
Extended Product Type:
CP-S.1 24/10.0
Product ID:
1SVR320661R1000
EAN:
4013614561115
Catalog Description:
CP-S.1 24/10.0 Power supply In:100-240VAC/100-250VDC Out:DC 24V/10A
Long Description:
The CP-S.1 24/10.0 is a power supply from the new generation CP-S.1 range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-277 V DC, rated input voltage is 100-240 V AC, respectively 100-250 V DC. The rated output power is 240 W, rated output current is 10 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 24 to 28 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 150 % for 5 s and allows parallel operation to increase capacity and to enable redundancy. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85044095
Popular Downloads
Data Sheet, Technical Information:
1SAC200139H0001
Instructions and Manuals:
1SVC320360M0000
Wiring Diagram:
9AKK107992A8774
Dimensions
Product Net Width:
40 mm
Product Net Height:
129.4 mm
Product Net Depth / Length:
127 mm
Product Net Weight:
0.83 kg
Container Information
Package Level 1 Width:
72 mm
Package Level 1 Depth / Length:
155 mm
Package Level 1 Height:
169 mm
Package Level 1 Gross Weight:
0.96 kg
Package Level 1 EAN:
4013614561115
Package Level 1 Units:
box 1 piece
Package Level 2 Width:
400 mm
Package Level 2 Depth / Length:
600 mm
Package Level 2 Height:
190 mm
Package Level 2 Gross Weight:
19 kg
Package Level 2 Units:
carton 19 piece
Technical
Function:
Switch mode power supply
Number of Phases:
1-phase
Rated Input Voltage (UIN):
100 ... 240 V AC

100 ... 250 V DC
Input Voltage (Uin):
85 ... 264 V AC

90 ... 277 V DC
Typical Input Current:
(115 V AC) 2.45 A

(230 V AC) 1.25 A
Hold-up Time:
(230 V AC) min. 20 ms
Rated Frequency (f):
50 / 60 Hz

DC
Rated Frequency Limits:
45 ... 65 Hz
Characteristic of Output:
U/I characteristic curve with power reserve
Rated Output Power:
240 W
Output Power:
240 W
Rated Output Voltage:
24 V DC
Output Voltage (Uout):
24 V DC
Output Current:
10 A
Output Current Maximum (Iout):
15 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit / Output Circuit 4 kV

Input Circuit / PE 4 kV

Input Circuit / Relay Contact 4 kV

Output Circuit / PE 0.8 kV

Output Circuit 0.8 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Input Circuit / PE 300 V

Input Circuit / Relay Contact 300 V

Output Circuit / PE 50 V
Degree of Protection:
Housing IP20

Terminals IP20
Pollution Degree:
2
Connecting Capacity Input Circuit:
Flexible with Ferrule 0.5 ... 4.0 mm²

Flexible 0.5 ... 4.0 mm²

Rigid 0.5 ... 4 mm²
Connecting Capacity Output Circuit:
Flexible with Ferrule 0.5 ... 4.0 mm²

Flexible 0.5 ... 4.0 mm²

Rigid 0.5 ... 4 mm²
Tightening Torque:
Input Circuit 0.5 N·m

Output Circuit 1.13 N·m
Wire Stripping Length:
Auxiliary Circuit 7 mm

Input Circuit 9 mm

Output Circuit 9 mm
Recommended Screw Driver:
PH1

0.8 x 4

Input Circuit / Output Circuit PH1
Minimum Mounting Distance:
Other Device Same Type, Horizontal 30 mm

Other Device Same Type, Vertical 50 mm
Mounting Position:
1
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Technical UL/CSA
Connecting Capacity Input Circuit UL/CSA:
Flexible with Ferrule 20-12 AWG

Flexible 20-12 AWG

Rigid 20-12 AWG
Connecting Capacity Output Circuit UL/CSA:
Flexible with Ferrule 20-12 AWG

Flexible 20-12 AWG

Rigid 20-12 AWG
Tightening Torque UL/CSA:
Input Circuit 4.4 in·lb

Output Circuit 4.4 in·lb
Electromagnetic Compatibility
Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
Level 4 Air Discharge 15 kV

Level 4 Contact Discharge 8 kV
Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3:
Level 3 10 V/m
Surge Immunity acc. to IEC 61000-4-5:
Level 4 Line-to-Ground  4 kV

Level 4 Line-to-Line 2 kV
Electromagnetic Compatibility (EMC):
Immunity - Class B

Emission - Class B
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
5000 m
Resistance to Damp Heat acc. to IEC 60068-2-30:
Test Db: 55°C, 2 cycles
Resistance to Shock acc. to IEC 60068-2-27:
30g 3 shocks 6 ms
Resistance to Vibrations:
±0.15 mm 10 ... 58 Hz

10 Sweep Cycles Each Axis: 2g 58 ... 150 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD982001-4501
RoHS Declaration:
1SVD982001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
850fcd00-6fac-47cc-981e-e725c90b884d Germany
Simplified SCIP:
004a1304-32ed-47b4-845f-ca8a8d6d2b62 Spain

01d23835-cc7a-4a93-bd2a-9497e3ac7683 Bulgaria

108eb8c6-3b60-4ccf-8518-62c049161b78 Denmark

13adbbe3-f806-446e-b99b-cb938428a984 Italy

1ce31467-af6a-48b8-ba4a-5e8d9551c09e Germany

24eddf8f-121a-468f-8acb-4858ae2c8723 Hungary

324a6a7b-da37-44c0-b91f-b5053e0ea5d7 Portugal

32524d23-04d0-4bcb-8b0e-70935b1f3b27 Sweden

32b3a069-aecb-477a-a348-be025c34efec France

37983b4a-0d6c-4b6b-8b8d-1f991c29add7 Germany

3b9df1ca-5ffc-4fd4-870e-96d256dc7180 Netherlands

5cd805f8-24a9-4572-973f-a9267c019565 Belgium

5d9f2b60-a41e-4308-ba4c-5a1f561572c4 Poland

90107371-304c-4b17-abc2-2de4cdff4aa5 Germany

beae0f74-a51a-47f3-923c-431ef1e6513b Sweden

cfae6c6a-0087-4982-9df4-741b0268975a Poland

d180c37a-d8e2-40d5-bd4b-333a19ed0d9d Finland

d2c79401-2f53-45c6-a93d-a14017aa9a83 Germany

d8b19dcc-5e33-4ddc-968e-fee1841a6c2b Estonia

d9d18af8-e831-42ee-b5c4-3bac4ffe7938 Norway

da3406e3-d641-4c17-a9e3-8c575b6cc033 Greece

eacb5492-062f-4642-842a-c58948edeb70 Belgium

ee67147a-7fd6-445a-b527-7cbb5adac8ea Croatia

f08fb773-febf-49b7-b0f1-9fe2a1028d92 Poland

f3d43484-fecd-4159-aa9a-6227c1094680 Czech Republic

f74a1157-fbcb-4cd7-a21f-782c9a3812e8 Hungary

fa116dbe-d322-476b-b72c-7854b69e5078 France
Toxic Substances Control Act - TSCA:
2CMT2023-006535
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
CB_DE_2-029942
cULus Certificate:
cULus61010-1_E174460
cULus121201_E523399
Declaration of Conformity - CE:
1SVD982043-00
Declaration of Conformity - UKCA:
1SVD982043-10
DNV Certificate:
DNV_TAA0000300
SEMI Certificate:
9AKK108470A0204
External Classifications and Standards
Object Classification Code:
T
ETIM 9:
EC002540 - DC-power supply
ETIM 10:
EC002540 - DC-power supply
eClass:
V11.0 : 27040701
UNSPSC:
39121004
E-Number (Finland):
2712888
E-Number (Norway):
6608902
E-Number (Sweden):
5213656
No downloads available
EPLAN DATA CP-S.1 24/10.0
2D & 3D Data CP-S.1 24/10.0
6.3.0.53655