CP-S.1 24/5.0
CP-S.1 24/5.0
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CP-S.1 24/5.0

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Power Supplies
  5. CP-S.1
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
CP-S.1 24/5.0
Product ID:
1SVR320561R1000
EAN:
4013614561108
Catalog Description:
CP-S.1 24/5.0 Power supply In:100-240VAC/100-250VDC Out:DC 24V/5A
Long Description:
The CP-S.1 24/5.0 is a power supply from the new generation CP-S.1 range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-277 V DC, rated input voltage is 100-240 V AC, respectively 100-250 V DC. The rated output power is 120 W, rated output current is 5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 24 to 28 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 150 % for 5 s and allows parallel operation to increase capacity and to enable redundancy. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
28 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Germany
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Supplier Information - USINY
Lead Time:
21 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85044095
Popular Downloads
Data Sheet, Technical Information:
1SAC200138H0001
Instructions and Manuals:
1SVC320360M0000
Wiring Diagram:
9AKK107992A8774
Dimensions
Product Net Width:
35.5 mm
Product Net Height:
129.4 mm
Product Net Depth / Length:
127 mm
Product Net Weight:
0.69 kg
Container Information
Package Level 1 Width:
64 mm
Package Level 1 Depth / Length:
155 mm
Package Level 1 Height:
169 mm
Package Level 1 Gross Weight:
0.8 kg
Package Level 1 EAN:
4013614561108
Package Level 1 Units:
box 1 piece
Package Level 2 Width:
393 mm
Package Level 2 Depth / Length:
600 mm
Package Level 2 Height:
190 mm
Package Level 2 Gross Weight:
17.5 kg
Package Level 2 Units:
carton 21 piece
Technical
Function:
Switch mode power supply
Number of Phases:
1-phase
Rated Input Voltage (UIN):
100 ... 240 V AC

100 ... 250 V DC
Input Voltage (Uin):
85 ... 264 V AC

90 ... 277 V DC
Typical Input Current:
(115 V AC) 1.24 A

(230 V AC) 0.67 A
Hold-up Time:
(230 V AC) min. 20 ms
Rated Frequency (f):
50 / 60 Hz

DC
Rated Frequency Limits:
45 ... 65 Hz
Characteristic of Output:
U/I characteristic curve with power reserve
Rated Output Power:
120 W
Output Power:
120 W
Rated Output Voltage:
24 V DC
Output Voltage (Uout):
24 V DC
Output Current:
5 A
Output Current Maximum (Iout):
7.5 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit / Output Circuit 4 kV

Input Circuit / PE 4 kV

Input Circuit / Relay Contact 4 kV

Output Circuit / PE 0.8 kV

Output Circuit 0.8 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 300 V

Input Circuit / PE 300 V

Input Circuit / Relay Contact 300 V

Output Circuit / PE 50 V
Degree of Protection:
Housing IP20

Terminals IP20
Pollution Degree:
2
Connecting Capacity Input Circuit:
Flexible with Ferrule 0.5 ... 4.0 mm²

Flexible 0.5 ... 4.0 mm²

Rigid 0.5 ... 4 mm²
Connecting Capacity Output Circuit:
Flexible with Ferrule 0.5 ... 4.0 mm²

Flexible 0.5 ... 4.0 mm²

Rigid 0.5 ... 4 mm²
Tightening Torque:
Input Circuit 0.5 N·m

Output Circuit 1.13 N·m
Wire Stripping Length:
Auxiliary Circuit 7 mm

Input Circuit 9 mm

Output Circuit 9 mm
Recommended Screw Driver:
PH1

0.8 x 4

Input Circuit / Output Circuit PH1
Minimum Mounting Distance:
Other Device Same Type, Horizontal 30 mm

Other Device Same Type, Vertical 50 mm
Mounting Position:
1
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Technical UL/CSA
Connecting Capacity Input Circuit UL/CSA:
Flexible with Ferrule 20-12 AWG

Flexible 20-12 AWG

Rigid 20-12 AWG
Connecting Capacity Output Circuit UL/CSA:
Flexible with Ferrule 20-12 AWG

Flexible 20-12 AWG

Rigid 20-12 AWG
Tightening Torque UL/CSA:
Input Circuit 4.4 in·lb

Output Circuit 4.4 in·lb
Electromagnetic Compatibility
Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
Level 4 Air Discharge 15 kV

Level 4 Contact Discharge 8 kV
Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3:
Level 3 10 V/m
Surge Immunity acc. to IEC 61000-4-5:
Level 4 Line-to-Ground  4 kV

Level 4 Line-to-Line 2 kV
Electromagnetic Compatibility (EMC):
Immunity - Class B

Emission - Class B
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
5000 m
Resistance to Damp Heat acc. to IEC 60068-2-30:
Test Db: 55°C, 2 cycles
Resistance to Shock acc. to IEC 60068-2-27:
30g 3 shocks 6 ms
Resistance to Vibrations:
±0.15 mm 10 ... 58 Hz

10 Sweep Cycles Each Axis: 2g 58 ... 150 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD982001-4501
RoHS Declaration:
1SVD982001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
8bd8349c-f365-42fd-a562-b0751a6f1ad4 Germany
Simplified SCIP:
0232669e-3d6c-4fd0-a729-6d7545ed3b94 Greece

0ba681f5-dfd7-4ad4-9448-f85e41b38282 Portugal

295cfd4a-5f91-4813-b0bb-095a43fa8c86 Spain

43cba478-0098-45bf-8eb7-8c55315409fd Italy

50c86865-2701-4c23-9f3d-5a1f16141b95 France

6e4c12b6-466d-4e7b-98df-a83e1f1616bd Poland

6ed35396-3e0a-4452-9225-4cc0453e2dd7 Bulgaria

723609e7-7d78-403d-a39d-859b768defb4 Germany

7250de46-6d86-4345-94f3-a0531d7438c1 Denmark

75690a43-948a-4de6-a841-c220d36da681 Finland

7cc40fcf-72f8-46e9-8743-bb349b17a932 Germany

7cf3823b-ec73-42a2-9787-a81f2467df1d Poland

7f035a61-0957-4db1-b935-8b2ee42e31c1 Hungary

94ce00a8-5e90-4cba-88a0-2a4d9fe51d87 Estonia

9ade70c3-273a-4961-9ce2-b48cabd6d455 Sweden

9ff3f566-d4d9-45c8-910a-16486106dd0e Czech Republic

a2246770-94c5-400f-95ea-785f924b8eb5 Belgium

a2a75472-3dcd-4a8f-aa8f-1e9ade06ee09 Sweden

b149fa4f-9b4e-43b1-8730-cba0d01c7d20 France

b3712880-cae7-49ff-80c5-2b2ae7fa6684 Germany

b5fd023f-1587-4f9e-813a-a20647be1e8e Germany

cebfb3f9-4425-4f72-8e45-c73f22c263cb Norway

e104146d-5794-4aed-9835-a7675c6a19ea Hungary

eb550ecc-4f00-4cec-858b-b6e2b828dda5 Netherlands

eeef3c98-c023-4464-ac33-2ca9541de67d Croatia

f1a5763a-f629-4192-a12d-305aa7a77fa5 Belgium

fabaf4bb-3c1b-4122-ae68-4e7d827aeeb6 Poland
Toxic Substances Control Act - TSCA:
2CMT2023-006535
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
CB_DE_2-029510
cULus Certificate:
cULus61010-1_E174460
cULus121201_E523399
Declaration of Conformity - CE:
1SVD982043-00
Declaration of Conformity - UKCA:
1SVD982043-10
DNV Certificate:
DNV_TAA0000300
SEMI Certificate:
9AKK108470A0203
External Classifications and Standards
Object Classification Code:
T
ETIM 9:
EC002540 - DC-power supply
ETIM 10:
EC002540 - DC-power supply
eClass:
V11.0 : 27040701
UNSPSC:
39121004
E-Number (Finland):
2712887
E-Number (Norway):
6608901
E-Number (Sweden):
5213655
No downloads available
EPLAN DATA CP-S.1 24/5.0
2D & 3D Data CP-S.1 24/5.0
6.3.0.53655